Flow control valve
Riegler
Pneumatic products
Valves and shut-off devices
Other shut-off devices
Bidirectional flow control valves
Powered by
CAD模型選擇
{riegler/hauptkatalog/03_ventile-und-absperrorgane/sonstige_absperrorgane/drosselventile/drosselventile.prj},{NB=225.54},{ARTNR=225.54},{G=G 1/4},{A=50.0},{C=25.0},{E=35.0},{I=24.0},{L=6.5},{M=23.8},{SW=22},{H=M18x1,5},{X=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G
Thread
ⁿ/ₐ
A
[mm]
C
[mm]
E
[mm]
I
[mm]
L
[mm]
M
[mm]
SW
[mm]
H
[mm]
225.53
225.53
G 1/8
34.0
16.0
24.0
15.0
4.5
16.4
15
M12x0,75
225.54
225.54
G 1/4
50.0
25.0
35.0
24.0
6.5
23.8
22
M18x1,5
225.55
225.55
G 3/8
58.0
25.0
40.0
24.0
6.5
25.3
22
M18x1,5
225.56
225.56
G 1/2
65.0
30.0
50.0
29.0
6.5
33.0
26
M22x1,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表