Flange mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
Standard gearmotor
Gearmotor
Right angle shaft (H2 series)
L shaft
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/standard_gm/gearmotor/right_angle_shaft_h2_series/gm_l_shaft/h2_gm_l_f_asmtab.prj},{NB=H2FM-22L-10-T020W},{OSH=22},{TREE=F},{VVIS=3-Phase 400V},{INFO=Infotext},{MCVIS=0.2kW},{MC1='T010','0.1kW','T020','0.2kW'},{MC2='S100','100W','200','200W'},{BVIS=No},{RVIS=1/10},{TBVIS=Lead wire type},{TOIVIS=-},{R1=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240',300,'1/300',375,'1/375',450,'1/450',600,'1/600',750,'1/750',900,'1/900',1200,'1/1200',1500,'1/1500'},{R2=5,'1/5',10,'1/10',15,'1/15',20,'1/20',25,'1/25',30,'1/30',40,'1/40',50,'1/50',60,'1/60',80,'1/80',100,'1/100',120,'1/120',160,'1/160',200,'1/200',240,'1/240',300,'1/300',375,'1/375',450,'1/450'},{PTB=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
BT
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OSH
Output shaft
ⁿ/ₐ
TBT
Terminal box
[mm]
TOIT
Type of input
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
H2FM-22L-5-T010
3-Phase 200V
0.1kW
No
1/5
22
Lead wire type
-
H2FM-22L-5-T010
H2FM-22L-5-T010A
3-Phase 200V
0.1kW
No
1/5
22
With terminal box
-
H2FM-22L-5-T010A
H2FM-22L-10-T010
3-Phase 200V
0.1kW
No
1/10
22
Lead wire type
-
H2FM-22L-10-T010
H2FM-22L-10-T010A
3-Phase 200V
0.1kW
No
1/10
22
With terminal box
-
H2FM-22L-10-T010A
H2FM-22L-15-T010
3-Phase 200V
0.1kW
No
1/15
22
Lead wire type
-
H2FM-22L-15-T010
H2FM-22L-15-T010A
3-Phase 200V
0.1kW
No
1/15
22
With terminal box
-
H2FM-22L-15-T010A
H2FM-22L-20-T010
3-Phase 200V
0.1kW
No
1/20
22
Lead wire type
-
H2FM-22L-20-T010
H2FM-22L-20-T010A
3-Phase 200V
0.1kW
No
1/20
22
With terminal box
-
H2FM-22L-20-T010A
H2FM-22L-25-T010
3-Phase 200V
0.1kW
No
1/25
22
Lead wire type
-
H2FM-22L-25-T010
H2FM-22L-25-T010A
3-Phase 200V
0.1kW
No
1/25
22
With terminal box
-
H2FM-22L-25-T010A
H2FM-22L-30-T010
3-Phase 200V
0.1kW
No
1/30
22
Lead wire type
-
H2FM-22L-30-T010
H2FM-22L-30-T010A
3-Phase 200V
0.1kW
No
1/30
22
With terminal box
-
H2FM-22L-30-T010A
H2FM-22L-40-T010
3-Phase 200V
0.1kW
No
1/40
22
Lead wire type
-
H2FM-22L-40-T010
H2FM-22L-40-T010A
3-Phase 200V
0.1kW
No
1/40
22
With terminal box
-
H2FM-22L-40-T010A
H2FM-22L-50-T010
3-Phase 200V
0.1kW
No
1/50
22
Lead wire type
-
H2FM-22L-50-T010
H2FM-22L-50-T010A
3-Phase 200V
0.1kW
No
1/50
22
With terminal box
-
H2FM-22L-50-T010A
H2FM-22L-60-T010
3-Phase 200V
0.1kW
No
1/60
22
Lead wire type
-
H2FM-22L-60-T010
H2FM-22L-60-T010A
3-Phase 200V
0.1kW
No
1/60
22
With terminal box
-
H2FM-22L-60-T010A
H2FM-22L-80-T010
3-Phase 200V
0.1kW
No
1/80
22
Lead wire type
-
H2FM-22L-80-T010
H2FM-22L-80-T010A
3-Phase 200V
0.1kW
No
1/80
22
With terminal box
-
H2FM-22L-80-T010A
H2FM-22L-100-T010
3-Phase 200V
0.1kW
No
1/100
22
Lead wire type
-
H2FM-22L-100-T010
H2FM-22L-100-T010A
3-Phase 200V
0.1kW
No
1/100
22
With terminal box
-
H2FM-22L-100-T010A
H2FM-22L-120-T010
3-Phase 200V
0.1kW
No
1/120
22
Lead wire type
-
H2FM-22L-120-T010
H2FM-22L-120-T010A
3-Phase 200V
0.1kW
No
1/120
22
With terminal box
-
H2FM-22L-120-T010A
H2FM-22L-160-T010
3-Phase 200V
0.1kW
No
1/160
22
Lead wire type
-
H2FM-22L-160-T010
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表