目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
FLANGE - MODEL C
Metalwork
Actuators
Cylinders series ISO 15552
Accessories and Spares
Accessories for ISO 15552 TWO-FLAT
Standard two flat
fixings
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/accessories_spares/accessories_2_flat/std_two_flat/fixings/flange_asmtab.prj},{NB=W0950402002-40},{IDNR=},{DC=ISO},{CODE=W0950402002},{VER=21},{DI=40},{DIX=40},{A=55},{B=90},{C=72},{D=36},{E=9.0},{N=55.5},{N1=0},{N2=0},{S=10},{WG=290},{RR=35.000},{TG=38.000},{ND=6.000},{DH=6.600},{D1=11.000},{T=6.500},{SL=16.000},{R1=0.000},{R2=0.000},{PPATH=../flange/flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
N
[mm]
S
[mm]
WG
Weight
[g]
W0950322002
W0950322002
50
80
64
32
7.0
54.5
10
246
W0950402002
W0950402002
55
90
72
36
9.0
55.5
10
290
W0950502002
W0950502002
65
110
90
45
9.0
57.5
12
522
W0950632002
W0950632002
75
120
100
50
9.0
62.0
12
670
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表