Filter regulators with polycarbonate bowl and pressure gauge
Riegler
Pneumatic products
Service Units
Service units »multifix« Series
Filter regulators
Powered by
CAD模型選擇
{riegler/hauptkatalog/01_wartungsgeraete/multifix/filterregler_multifix/filterregler_mit_polycarbonat_und_manometer_asmtab.prj},{NB=C 33-K 3-HA},{ARTNR=C 33-K 3-HA},{GEW=1/2},{RB=0.1 - 3},{DF=3500},{DN=15},{A=68.8},{B=246.3},{C=99.0},{D=147.3},{PPATH=assemblies/filterregler_mit_polycarbonat_und_manometer_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
GEW
Thread G
ⁿ/ₐ
RB
Control range
[bar]
DF
Flow rate
[l/min]
DN
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
C 11-K 3-HA
C 11-K 3-HA
1/4
0.1 - 3
1500
6
47.8
192.1
67.0
125.1
C 11-K 10-HA
C 11-K 10-HA
1/4
0.5 - 10
1500
6
47.8
192.1
67.0
125.1
C 12-K 3-HA
C 12-K 3-HA
3/8
0.1 - 3
1500
10
47.8
192.1
67.0
125.1
C 12-K 10-HA
C 12-K 10-HA
3/8
0.5 - 10
1500
10
47.8
192.1
67.0
125.1
C 33-K 3-HA
C 33-K 3-HA
1/2
0.1 - 3
3500
15
68.8
246.3
99.0
147.3
C 33-K 10-HA
C 33-K 10-HA
1/2
0.5 - 10
3500
15
68.8
246.3
99.0
147.3
C 34-K 3-HA
C 34-K 3-HA
3/4
0.1 - 3
3500
20
68.8
246.3
99.0
147.3
C 34-K 10-HA
C 34-K 10-HA
3/4
0.5 - 10
3500
20
68.8
246.3
99.0
147.3
C 55-K 3-HA
C 55-K 3-HA
1
0.1 - 3
12000
25
100.0
381.8
128.0
253.8
C 55-K 10-HA
C 55-K 10-HA
1
0.5 - 10
12000
25
100.0
381.8
128.0
253.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表