Fig. 5597 - Fully protected slide gate valve
vonRoll hydro
VALVES AND FITTINGS
Slide gate valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/slide_gate_valves/5597_biogas.prj},{NB=177965(400)},{ARTNR=177965},{LODLEVEL=400},{BES=Epoxy coating},{DN=125},{F=250},{L=325},{H=363.5},{AXB=160x225},{SP=19},{PG=3},{W=30.5},{PN=16},{AX=160},{D1=505.000},{D2=379.500},{FL=156.700},{RR=92.838}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Art.-Nr.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
F
Ø Diameter
[mm]
L
Length
[mm]
H
Height
[mm]
AXB
ØA / AxB
[mm]
SP
DIN-Nr.
ⁿ/ₐ
PG
ⁿ/ₐ
W
Weight
[kg]
PN
[bar]
Fig. 5597 40 177960
177960
Epoxy coating
40
150
240
202.0
90
14
3
8.5
16
Fig. 5597 50 177961
177961
Epoxy coating
50
165
250
210.5
90
14
3
9.5
16
Fig. 5597 65 177962
177962
Epoxy coating
65
185
270
278.0
122x144
17
3
15.0
16
Fig. 5597 80 177963
177963
Epoxy coating
80
200
280
297.0
135x164
17
3
19.0
16
Fig. 5597 100 177964
177964
Epoxy coating
100
220
300
328.0
146x186
19
3
23.5
16
Fig. 5597 125 177965
177965
Epoxy coating
125
250
325
363.5
160x225
19
3
30.5
16
Fig. 5597 150 177966
177966
Epoxy coating
150
285
350
411.5
180x275
19
3
38.5
16
Fig. 5597 200 177967
177967
Epoxy coating
200
340
400
529.5
194x330
24
3
112.0
16
Fig. 5597 250 177968
177968
Epoxy coating
250
400
450
626.0
235x412
27
3
112.0
16
Fig. 5597 300 177969
177969
Epoxy coating
300
455
500
698.0
260x480
27
3
157.0
16
Fig. 5597 200 177977
177977
Epoxy coating
200
340
400
529.5
194x330
24
3
112.0
10
Fig. 5597 250 177978
177978
Epoxy coating
250
400
450
626.0
235x412
27
3
112.0
10
Fig. 5597 300 177979
177979
Epoxy coating
300
455
500
698.0
260x480
27
3
157.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表