Fig. 5287 - Non-return spring-loaded valves
vonRoll hydro
VALVES AND FITTINGS
Non-return valves
Powered by
CAD模型選擇
{vonroll/valves_fittings/non_return_valves/5287.prj},{NB=173957(400)},{ARTNR=173957},{LODLEVEL=400},{BES=Epoxy coating},{DN=200},{AU=Anlüftvorrichtung},{L=500},{F=340},{H=260},{W=94},{PN=10},{ONX=1},{D1=170},{D2=133},{L1=256.984},{X=216.190},{Y=61.420},{T=20},{T2=61.50},{Q=8},{DEG=22.5},{Q2=4},{DEG2=90},{Y2=147.500},{T3=65.0},{T4=17},{T5=30.100},{D3=107.50},{L3=168.915},{CUBEX=370.000},{CUBEY=173.830},{CUBEH=220.000},{CUBEEXT=220.000},{CUBETIK=60.000},{CUBEXX=164.850},{CUBEYY=41.530},{CUBEZZ=112.240},{CUBECC=28.750},{VIS=209.500},{VISDOT=156.500},{LOD=439.500},{CUTS=107.500},{CUTX=65.480},{XL2=156.500},{YL2=78.085},{RL2=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Nominal diameter
ⁿ/ₐ
AU
Version
ⁿ/ₐ
L
[mm]
F
ØF
[mm]
H
[mm]
W
Weight
[kg]
PN
[bar]
Fig. 5287 200 173957
173957
Epoxy coating
200
Venting device
500
340
260
94
10
Fig. 5287 250 173958
173958
Epoxy coating
250
Venting device
600
400
304
131
10
Fig. 5287 300 173959
173959
Epoxy coating
300
Venting device
700
465
390
175
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表