카탈로그: OC-Drive
생성됨: 19.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OC-Drive
FGAR160 - FGAR Series
OC-Drive
Helical precision planetary gear reducer
FGAR Series
Powered by
CAD모델 선택
{oc_drive/ppgr/fgar_series/fgar160_asmtab.prj},{NB=FGAR160D-L1-3-S2-22-110-145-M8x20-72/M},{RT=FGAR160},{PROGRESSION=1 : Single-stage (L1)},{HS=D},{RR=3},{RR1=L1},{OSTS=S2},{C3=22},{C1=145},{C2=M8x20},{MOTOR=M},{ROT=342},{RIS=3000},{MIS=6000},{TR=50},{ARF=9400},{AAF=4000},{AAF2=4700},{SL=20000},{EFFECTIVENESS=≤95%},{WEIGHT=23.4},{OT=-10℃~+90℃},{LUBRICATING=Synthetic lubricating grease},{PL=IP65},{IND=Any direction},{NV=≤65},{MOI=23.40},{PPATH=fgar160/assemblies/fgar160_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
RT
Reducer type
ⁿ/ₐ
PROGRESSION
Progression
ⁿ/ₐ
RR
Reduction ratio
ⁿ/ₐ
BACKLASH
Backlash
ⁿ/ₐ
C4
[mm]
C5
[mm]
C6
[mm]
C7
[mm]
C8
[mm]
C9
[mm]
C10
[mm]
C11
[mm]
C12
[mm]
MOTOR
Motor
ⁿ/ₐ
ROT
Rated output torque (T2n)
[Nm]
MOT
Maximum output torque (T2B)
[Nm]
RIS
Rated input speed (n1)
[rpm]
MIS
Maximum input speed (n1B)
[rpm]
TR
Torsional rigidity
[Nm/arcmin]
ARF
Allowable radial force (F2rB2)
[N]
AAF
Allowable axial force (F2a1B2)
[N]
AAF2
Allowable axial force (F2a2B2)
[N]
SL
Service life
[hr]
EFFECTIVENESS
effectiveness
ⁿ/ₐ
WEIGHT
Weight
[kg]
OT
Operating temperature
[°C]
LUBRICATING
lubricating
ⁿ/ₐ
PL
Protection level
ⁿ/ₐ
IND
Installation direction
ⁿ/ₐ
NV
Noise value (n1=3000rpm)
[dB]
MOI
Moment of inertia (J1)
[kg·cm^2]
FGAR160D-L1-3-S2-22-110-1...
FGAR160
1 : Single-stage (L1)
3
≤13
72.0
Φ110
11.0
130
180.0
338.0
19.5
150.0
230.0
M
342
1026
3000
6000
50
9400
4000
4700
20000
≤95%
23.4
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FGAR160D-L1-4-S2-22-110-1...
FGAR160
1 : Single-stage (L1)
4
≤13
72.0
Φ110
11.0
130
180.0
338.0
19.5
150.0
230.0
M
542
1626
3000
6000
50
9400
4000
4700
20000
≤95%
24.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FGAR160D-L1-5-S2-22-110-1...
FGAR160
1 : Single-stage (L1)
5
≤13
72.0
Φ110
11.0
130
180.0
338.0
19.5
150.0
230.0
M
650
1950
3000
6000
50
9400
4000
4700
20000
≤95%
24.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FGAR160D-L1-6-S2-22-110-1...
FGAR160
1 : Single-stage (L1)
6
≤13
72.0
Φ110
11.0
130
180.0
338.0
19.5
150.0
230.0
M
600
1800
3000
6000
50
9400
4000
4700
20000
≤95%
24.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FGAR160D-L1-7-S2-22-110-1...
FGAR160
1 : Single-stage (L1)
7
≤13
72.0
Φ110
11.0
130
180.0
338.0
19.5
150.0
230.0
M
550
1650
3000
6000
50
9400
4000
4700
20000
≤95%
24.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
23.40
FGAR160D-L1-8-S2-22-110-1...
FGAR160
1 : Single-stage (L1)
8
≤13
72.0
Φ110
11.0
130
180.0
338.0
19.5
150.0
230.0
M
542
1626
3000
6000
50
9400
4000
4700
20000
≤95%
24.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
21.80
FGAR160D-L1-10-S2-22-110-...
FGAR160
1 : Single-stage (L1)
10
≤13
72.0
Φ110
11.0
130
180.0
338.0
19.5
150.0
230.0
M
650
1950
3000
6000
50
9400
4000
4700
20000
≤95%
24.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
21.80
FGAR160D-L1-14-S2-22-110-...
FGAR160
1 : Single-stage (L1)
14
≤13
72.0
Φ110
11.0
130
180.0
338.0
19.5
150.0
230.0
M
550
1650
3000
6000
50
9400
4000
4700
20000
≤95%
24.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
21.80
FGAR160D-L1-20-S2-22-110-...
FGAR160
1 : Single-stage (L1)
20
≤13
72.0
Φ110
11.0
130
180.0
338.0
19.5
150.0
230.0
M
450
1350
3000
6000
50
9400
4000
4700
20000
≤95%
24.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
21.80
FGAR160D-L2-12-S2-19-110-...
FGAR160
2 : Two-stage (L2)
12
≤15
64.0
Φ110
10.0
130
212.5
364.5
19.5
135.5
215.5
M
342
1026
3000
6000
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
6.84
FGAR160D-L2-15-S2-19-110-...
FGAR160
2 : Two-stage (L2)
15
≤15
64.0
Φ110
10.0
130
212.5
364.5
19.5
135.5
215.5
M
342
1026
3000
6000
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
6.84
FGAR160D-L2-20-S2-19-110-...
FGAR160
2 : Two-stage (L2)
20
≤15
64.0
Φ110
10.0
130
212.5
364.5
19.5
135.5
215.5
M
342
1026
3000
6000
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
6.84
FGAR160D-L2-25-S2-19-110-...
FGAR160
2 : Two-stage (L2)
25
≤15
64.0
Φ110
10.0
130
212.5
364.5
19.5
135.5
215.5
M
650
1950
3000
6000
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
6.84
FGAR160D-L2-30-S2-19-110-...
FGAR160
2 : Two-stage (L2)
30
≤15
64.0
Φ110
10.0
130
212.5
364.5
19.5
135.5
215.5
M
342
1026
3000
6000
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
6.84
FGAR160D-L2-35-S2-19-110-...
FGAR160
2 : Two-stage (L2)
35
≤15
64.0
Φ110
10.0
130
212.5
364.5
19.5
135.5
215.5
M
650
1950
3000
6000
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
6.84
FGAR160D-L2-40-S2-19-110-...
FGAR160
2 : Two-stage (L2)
40
≤15
64.0
Φ110
10.0
130
212.5
364.5
19.5
135.5
215.5
M
542
1626
3000
6000
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
6.84
FGAR160D-L2-50-S2-19-110-...
FGAR160
2 : Two-stage (L2)
50
≤15
64.0
Φ110
10.0
130
212.5
364.5
19.5
135.5
215.5
M
650
1950
3000
6000
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
6.25
FGAR160D-L2-60-S2-19-110-...
FGAR160
2 : Two-stage (L2)
60
≤15
64.0
Φ110
10.0
130
212.5
364.5
19.5
135.5
215.5
M
600
1800
3000
6000
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
6.84
FGAR160D-L2-70-S2-19-110-...
FGAR160
2 : Two-stage (L2)
70
≤15
64.0
Φ110
10.0
130
212.5
364.5
19.5
135.5
215.5
M
650
1950
3000
6000
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
6.25
FGAR160D-L2-80-S2-19-110-...
FGAR160
2 : Two-stage (L2)
80
≤15
64.0
Φ110
10.0
130
212.5
364.5
19.5
135.5
215.5
M
542
1626
3000
6000
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
6.25
FGAR160D-L2-100-S2-19-110...
FGAR160
2 : Two-stage (L2)
100
≤15
64.0
Φ110
10.0
130
212.5
364.5
19.5
135.5
215.5
M
650
1950
3000
6000
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
6.25
FGAR160D-L2-120-S2-19-110...
FGAR160
2 : Two-stage (L2)
120
≤15
64.0
Φ110
10.0
130
212.5
364.5
19.5
135.5
215.5
M
600
1800
3000
6000
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
6.25
FGAR160D-L2-140-S2-19-110...
FGAR160
2 : Two-stage (L2)
140
≤15
64.0
Φ110
10.0
130
212.5
364.5
19.5
135.5
215.5
M
550
1650
3000
6000
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
6.25
FGAR160D-L2-160-S2-19-110...
FGAR160
2 : Two-stage (L2)
160
≤15
64.0
Φ110
10.0
130
212.5
364.5
19.5
135.5
215.5
M
500
1500
3000
6000
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
6.25
FGAR160D-L2-200-S2-19-110...
FGAR160
2 : Two-stage (L2)
200
≤15
64.0
Φ110
10.0
130
212.5
364.5
19.5
135.5
215.5
M
450
1350
3000
6000
50
9400
4000
4700
20000
≤92%
27.5
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤65
6.25
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성