您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: KESSEL
Created: 29.07.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KESSEL
Ferrofix upper section
KESSEL
Drain technology
Upper sections
Powered by
CAD模型選擇
{kessel/ablauftechnik/aufsatzstuecke/aufsatzstueck20ferrofix20.prj},{NB=48435},{SA810ID03=48435},{SA700ID09=0},{SA700ID12=0},{SA700ID06_=0},{SA700ID07_=0},{SA700ID08_=0},{SA700ID15_=0},{SA700ID16_=0},{SA700ID18_=3},{DNIN1=50},{DNOUT=125},{ISD=10},{ISD2=20},{SA700ID05_=0},{SA700ID10_=0},{SA700ID11=0},{SA700ID13_=0},{SA700ID17_=0},{PREVIEW=../../bilder/48435_F.png},{SA700ID04=Aufsatzstück Ferrofix, Sys 125, mit Anschlussmuffe DN 50, L 15},{SA810ID06=4026092066744},{SA010ID04=KESSEL AG},{SA100ID04=sonstige produktspezifische Ausführungen},{SA200ID03=sonstige produktspezifische Ausführungen},{SA250ID03=Freispiegel},{SA300ID03=Ablauf-Punktförmig},{SA360ID03=ohne Begleitheizung},{SA500ID03=sonstige produktspezifische Ausführungen},{LODLEVEL=200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SA700ID04
Product name
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID03
Order number
ⁿ/ₐ
SA100ID04
Version of drains for floor, roof and sanitary objects
ⁿ/ₐ
SA200ID03
Drain pipe socket version
ⁿ/ₐ
SA250ID03
Type of drainage
ⁿ/ₐ
SA300ID03
Drain type
ⁿ/ₐ
SA360ID03
Trace heating
ⁿ/ₐ
SA500ID03
Sealing variants
ⁿ/ₐ
SA550ID03
Odour trap
ⁿ/ₐ
SA700ID05
Temperature class
ⁿ/ₐ
SA700ID06
Complete article (one-piece) made up of combination (multi-piece version) of drain body and upper section
ⁿ/ₐ
SA700ID16
Fire resistance class can be retrofitted
ⁿ/ₐ
SA700ID17
Fire resistance class
ⁿ/ₐ
SA700ID18
Load class: “Drains, covers and upper sections”
ⁿ/ₐ
48977
Ferrofix upper section, S...
4026092004630
48977
other product-specific ve...
other product-specific ve...
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
other product-specific ve...
without odour trap
no
no
keine Feuerwiderstandskla...
K 3
54914
Ferrofix upper section, S...
4026092072448
54914
other product-specific ve...
other product-specific ve...
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
other product-specific ve...
without odour trap
no
no
keine Feuerwiderstandskla...
L 15
54917
Ferrofix upper section, S...
4026092072431
54917
other product-specific ve...
other product-specific ve...
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
other product-specific ve...
without odour trap
no
no
keine Feuerwiderstandskla...
L 15
54915
Ferrofix upper section, S...
4026092072462
54915
other product-specific ve...
other product-specific ve...
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
other product-specific ve...
without odour trap
no
no
keine Feuerwiderstandskla...
L 15
54919
Ferrofix upper section, S...
4026092072424
54919
other product-specific ve...
other product-specific ve...
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
other product-specific ve...
without odour trap
no
no
keine Feuerwiderstandskla...
K 3
48435
Ferrofix upper section, S...
4026092066744
48435
other product-specific ve...
other product-specific ve...
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
other product-specific ve...
without odour trap
no
no
keine Feuerwiderstandskla...
L 15
57410
Ferrofix upper section, S...
4026092004890
57410
other product-specific ve...
other product-specific ve...
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
other product-specific ve...
without odour trap
no
no
keine Feuerwiderstandskla...
57425
Ferrofix upper section, S...
4026092010488
57425
other product-specific ve...
other product-specific ve...
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
other product-specific ve...
without odour trap
no
no
keine Feuerwiderstandskla...
54916
Ferrofix upper section, S...
4026092072455
54916
other product-specific ve...
other product-specific ve...
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
other product-specific ve...
without odour trap
no
no
keine Feuerwiderstandskla...
L 15
57435
Ferrofix upper section, S...
4026092007648
57435
other product-specific ve...
other product-specific ve...
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
other product-specific ve...
without odour trap
no
no
keine Feuerwiderstandskla...
57415
Ferrofix upper section, S...
4026092010471
57415
other product-specific ve...
other product-specific ve...
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
other product-specific ve...
without odour trap
no
no
keine Feuerwiderstandskla...
57420
Ferrofix upper section, S...
4026092007587
57420
other product-specific ve...
other product-specific ve...
Freispiegel
Ablauf-Punktförmig
ohne Begleitheizung
other product-specific ve...
without odour trap
no
no
keine Feuerwiderstandskla...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Characteristics Graph
2D
下載CAD模型
生成CAD模型
生成PDF資料表