FACF - 凸轮随动器-内六角孔型
XUANMU
综合型录
5-轴承
Powered by
CAD模型選擇
{xuanmu/zonghexinglv/5-bearing/facf.prj},{NB=FACFG-10-26},{SC=FACFG},{DD=10},{DDH7T=0/-0.015},{D=26},{MP=M10x1.25},{M=10},{B=12},{B1=13.0},{L=36},{I=13.0},{R=1.0},{CR=9.42},{COR=14.30},{MAL=5.81},{RAL1=5.49},{RAL=-},{LS=12},{H=5.0},{DD2=0},{V1=0},{HHH1=8.0},{AAA1=17.0},{EEE1=19.6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SC
系列码
ⁿ/ₐ
DD
d
[mm]
DDH7T
dh7容差
[mm]
D
[mm]
MP
Mx螺距
[mm]
M
m
ⁿ/ₐ
B
[mm]
B1
[mm]
L
[mm]
I
[mm]
R
r倒角
[mm]
CR
基本额定负载C(动)
[KN]
COR
基本额定负载Cor(静)
[KN]
MAL
最大容许负载
[KN]
RAL1
轨道容许负载(圆柱形)
[KN]
RAL
轨道容许负载(圆弧型)[KN]
ⁿ/ₐ
LS
极限转速(带密封圈型)
[rpm]
H
h
ⁿ/ₐ
DD2
d2
[mm]
V1
ⁿ/ₐ
HHH1
ⁿ/ₐ
AAA1
ⁿ/ₐ
EEE1
ⁿ/ₐ
FACF-3-10
FACF
3
0/-0.01
10
M3x0.5
3
7
8.0
17
5.0
0.3
1.47
1.18
0.36
1.37
-
32900
2.0
0
0
2.4
5.5
6.4
FACF-4-12
FACF
4
0/-0.012
12
M4x0.7
4
8
9.0
20
6.0
0.5
2.06
2.05
0.78
1.76
-
25900
2.5
0
0
3.2
7.0
8.1
FACF-5-13
FACF
5
0/-0.012
13
M5x0.8
5
9
10.0
23
7.5
0.5
3.14
2.77
1.42
2.25
-
20300
3.0
0
0
4.0
8.0
9.2
FACF-6-16
FACF
6
0/-0.012
16
M6x1.0
6
11
12.0
28
9.0
0.5
3.59
3.58
2.11
3.34
-
17500
3.0
0
0
5.0
10.0
11.5
FACF-8-19
FACF
8
0/-0.015
19
M8x1.25
8
11
12.0
32
11.0
0.5
4.17
4.65
4.73
4.1
-
14000
4.0
0
0
6.5
13.0
15.0
FACF-10-22
FACF
10
0/-0.015
22
M10x1.25
10
12
13.0
36
13.0
1.0
5.33
6.78
5.81
4.72
-
11900
5.0
0
0
8.0
17.0
19.6
FACF-10-26
FACF
10
0/-0.015
26
M10x1.25
10
12
13.0
36
13.0
1.0
5.33
6.78
5.81
5.5
-
11900
5.0
0
0
8.0
17.0
19.6
FACFS-3-10
FACFS
3
0/-0.01
10
M3x0.5
3
7
8.0
17
5.0
0.3
1.47
1.18
0.36
1.37
-
32900
1.5
0
0
2.4
5.5
6.4
FACFS-4-12
FACFS
4
0/-0.012
12
M4x0.7
4
8
9.0
20
6.0
0.5
2.06
2.05
0.78
1.76
-
25900
2.0
0
0
3.2
7.0
8.1
FACFS-5-13
FACFS
5
0/-0.012
13
M5x0.8
5
9
10.0
23
7.5
0.5
3.14
2.77
1.42
2.25
-
20300
2.5
0
0
4.0
8.0
9.2
FACFS-6-16
FACFS
6
0/-0.012
16
M6x1.0
6
11
12.0
28
9.0
0.5
3.59
3.58
2.11
3.43
-
17500
3.0
0
0
5.0
10.0
11.5
FACFS-8-19
FACFS
8
0/-0.015
19
M8x1.25
8
11
12.0
32
11.0
0.5
4.17
4.65
4.73
4.02
-
14000
4.0
0
0
6.5
13.0
15.0
FACFS-10-22
FACFS
10
0/-0.015
22
M10x1.25
10
12
13.0
36
13.0
1.0
5.33
6.78
5.81
4.70
-
11900
5.0
0
0
8.0
17.0
19.6
FACFS-10-26
FACFS
10
0/-0.015
26
M10x1.25
10
12
13.0
36
13.0
1.0
5.33
6.78
5.81
5.49
-
11900
5.0
0
0
8.0
17.0
19.6
FACFG-3-10
FACFG
3
0/-0.01
10
M3x0.5
3
7
8.0
17
5.0
0.3
0.00
0.00
0.00
-
-
33
1.5
0
0
2.4
5.5
6.4
FACFG-4-12
FACFG
4
0/-0.012
12
M4x0.7
4
8
9.0
20
6.0
0.5
0.00
0.00
0.00
-
-
26
2.0
0
0
3.2
7.0
8.1
FACFG-5-13
FACFG
5
0/-0.012
13
M5x0.8
5
9
10.0
23
7.5
0.5
0.00
0.00
0.00
-
-
20
2.5
0
0
4.0
8.0
9.2
FACFG-6-16
FACFG
6
0/-0.012
16
M6x1.0
6
11
12.0
28
9.0
0.5
6.94
8.50
2.11
3.43
-
18
3.0
0
0
5.0
10.0
11.5
FACFG-8-19
FACFG
8
0/-0.015
19
M8x1.25
8
11
12.0
32
11.0
0.5
8.13
11.20
4.73
4.02
-
14
4.0
0
0
6.5
13.0
15.0
FACFG-10-22
FACFG
10
0/-0.015
22
M10x1.25
10
12
13.0
36
13.0
1.0
9.42
14.30
5.81
4.70
-
12
5.0
0
0
8.0
17.0
19.6
FACFG-10-26
FACFG
10
0/-0.015
26
M10x1.25
10
12
13.0
36
13.0
1.0
9.42
14.30
5.81
5.49
-
12
5.0
0
0
8.0
17.0
19.6
FACFR-3-10
FACFR
3
0/-0.01
10
M3x0.5
3
7
8.0
17
5.0
0.3
1.47
1.18
0.36
-
0.37
32900
2.0
0
0
2.4
5.5
6.4
FACFR-4-12
FACFR
4
0/-0.012
12
M4x0.7
4
8
9.0
20
6.0
0.5
2.06
2.05
0.78
-
0.47
25900
2.5
0
0
3.2
7.0
8.1
FACFR-5-13
FACFR
5
0/-0.012
13
M5x0.8
5
9
10.0
23
7.5
0.5
3.14
2.77
1.42
-
0.53
20300
3.0
0
0
4.0
8.0
9.2
FACFR-6-16
FACFR
6
0/-0.012
16
M6x1.0
6
11
12.0
28
9.0
0.5
3.59
3.58
2.11
-
1.08
17500
3.0
0
0
5.0
10.0
11.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
JEM - Cam Follower - Ball Bearing or Oil-Less Bronze Bearing
WMBerg
06.06.2023
CF - Cam follower IKO - Roller diameter from 10 to 90mm
HPC
03.08.2023
CA64 - 凸轮随动器-微型
HEFA
14.06.2024
CFuur/ss - Cam follower IKO in stainless steel - Roller diameter from 10 to...
HPC
17.02.2022
with Screw driver slot (CF,CF...R,UUR,UU)
IKO (NIPPON THOMPSON CO.,LTD)
21.06.2020
CA60 - 凸轮随动器-进口型
HEFA
14.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表