ExLin 3L-1 2/6 M20 - Explosion protected light fitting
Cooper Crouse-Hinds EU
Lighting
Lineare luminaires
ExLin
ExLin 3L-1
Powered by
CAD模型選擇
{coopercrousehinds_eu/b_area_illumination/b_1_lineare_luminaires/exlin/exlin_3l_1/exlin_3l_1_2_6_m20.prj},{NB=ExLin 3L-1 G F W 8 50 T1 2/6 M20M(architecture_300)},{IDNR=ExLin 3L-1 G F W 8 50 T1 2/6 M20M},{LODDEST=architecture},{LODLEVEL=300},{VLM=3L-1},{PGCM=G Glass},{PCT=F Opaque (Frosted)},{LD=W Wide beam},{CRI=8 >80},{CCT=5000},{TR=T1 Type 2410-4 max 6mm²},{TW=2/6},{CGT=M20M M20 metallic glands},{GV=D},{PDFINFO=PDF Info},{WEBINFO=WEB Info},{EDZ=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
IDNR
Article number
ⁿ/ₐ
VLM
Version / LED Modules
ⁿ/ₐ
PGCM
Protective glass cover material
ⁿ/ₐ
PCT
Protective cover type
ⁿ/ₐ
LD
Light distribution
ⁿ/ₐ
CRI
ⁿ/ₐ
CCT
[K]
TR
Terminals
ⁿ/ₐ
TW
Through wiring
ⁿ/ₐ
CGT
Cable gland / Thread
ⁿ/ₐ
ExLin 3L-1 G C S 7 50 T1 ...
ExLin 3L-1 G C S 7 50 T1 ...
3L-1
G Glass
C Clear
S Standard
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 G C S 8 50 T1 ...
ExLin 3L-1 G C S 8 50 T1 ...
3L-1
G Glass
C Clear
S Standard
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 G C N 7 50 T1 ...
ExLin 3L-1 G C N 7 50 T1 ...
3L-1
G Glass
C Clear
N Narrow beam
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 G C N 8 50 T1 ...
ExLin 3L-1 G C N 8 50 T1 ...
3L-1
G Glass
C Clear
N Narrow beam
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 G C W 7 50 T1 ...
ExLin 3L-1 G C W 7 50 T1 ...
3L-1
G Glass
C Clear
W Wide beam
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 G C W 8 50 T1 ...
ExLin 3L-1 G C W 8 50 T1 ...
3L-1
G Glass
C Clear
W Wide beam
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 G F S 7 50 T1 ...
ExLin 3L-1 G F S 7 50 T1 ...
3L-1
G Glass
F Opaque (Frosted)
S Standard
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 G F S 8 50 T1 ...
ExLin 3L-1 G F S 8 50 T1 ...
3L-1
G Glass
F Opaque (Frosted)
S Standard
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 G F N 7 50 T1 ...
ExLin 3L-1 G F N 7 50 T1 ...
3L-1
G Glass
F Opaque (Frosted)
N Narrow beam
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 G F N 8 50 T1 ...
ExLin 3L-1 G F N 8 50 T1 ...
3L-1
G Glass
F Opaque (Frosted)
N Narrow beam
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 G F W 7 50 T1 ...
ExLin 3L-1 G F W 7 50 T1 ...
3L-1
G Glass
F Opaque (Frosted)
W Wide beam
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 G F W 8 50 T1 ...
ExLin 3L-1 G F W 8 50 T1 ...
3L-1
G Glass
F Opaque (Frosted)
W Wide beam
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 F C S 7 50 T1 ...
ExLin 3L-1 F C S 7 50 T1 ...
3L-1
F Laminated glass
C Clear
S Standard
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 F C S 8 50 T1 ...
ExLin 3L-1 F C S 8 50 T1 ...
3L-1
F Laminated glass
C Clear
S Standard
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 F C N 7 50 T1 ...
ExLin 3L-1 F C N 7 50 T1 ...
3L-1
F Laminated glass
C Clear
N Narrow beam
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 F C N 8 50 T1 ...
ExLin 3L-1 F C N 8 50 T1 ...
3L-1
F Laminated glass
C Clear
N Narrow beam
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 F C W 7 50 T1 ...
ExLin 3L-1 F C W 7 50 T1 ...
3L-1
F Laminated glass
C Clear
W Wide beam
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 F C W 8 50 T1 ...
ExLin 3L-1 F C W 8 50 T1 ...
3L-1
F Laminated glass
C Clear
W Wide beam
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 F F S 7 50 T1 ...
ExLin 3L-1 F F S 7 50 T1 ...
3L-1
F Laminated glass
F Opaque (Frosted)
S Standard
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 F F S 8 50 T1 ...
ExLin 3L-1 F F S 8 50 T1 ...
3L-1
F Laminated glass
F Opaque (Frosted)
S Standard
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 F F N 7 50 T1 ...
ExLin 3L-1 F F N 7 50 T1 ...
3L-1
F Laminated glass
F Opaque (Frosted)
N Narrow beam
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 F F N 8 50 T1 ...
ExLin 3L-1 F F N 8 50 T1 ...
3L-1
F Laminated glass
F Opaque (Frosted)
N Narrow beam
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 F F W 7 50 T1 ...
ExLin 3L-1 F F W 7 50 T1 ...
3L-1
F Laminated glass
F Opaque (Frosted)
W Wide beam
7 >70
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
ExLin 3L-1 F F W 8 50 T1 ...
ExLin 3L-1 F F W 8 50 T1 ...
3L-1
F Laminated glass
F Opaque (Frosted)
W Wide beam
8 >80
5000
T1 Type 2410-4 max 6mm²
2/6
M20M M20 metallic glands
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表