您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
中文
中文
EPS01 - Electronic pressure switch with ceramic sensor
Elettrotec
Pressure
Pressure transmitter
Powered by
CAD模型選擇
{elettrotec/pressure/pressure_transmitter/eps01.prj},{NB=EPS01C200CPANR14},{FILENAME=CADENAS-EPS01.STEP},{NNCUSTOM=EPS01},{NTCUSTOM=Pressostato elettronico con sensore ceramico},{NBCUSTOM=EPS01C200CPANR14},{LINACUSTOM=EPS01C200CPANR14},{STEPFILE=CADENAS-EPS01},{PNGFILE=CADENAS-EPS01},{DWGFILE=},{CODE=EPS01C200CPANR14},{RNG=200 - (0-200bar)},{CNT=C - Normalmente Chiuso},{TRST=P - Uscita PNP},{CRP=A - Ottone nichelato},{MMB=N - NBR},{FLT=R14 - G1/4\" Cilindrico},{CNN=- DIN EN 175301-803 (DIN 43650) PG09 form A},{PBURST=400},{TENS=24},{PRCSN=±1,5},{TFMIN=-20},{TFMAX=80},{TENVMIN=-20},{TENVMAX=80},{IP=65},{A=99},{WGHT=250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
代码
ⁿ/ₐ
RNG
Pressure range
ⁿ/ₐ
CNT
Contact type
ⁿ/ₐ
TRST
Output type
ⁿ/ₐ
CRP
Body material
ⁿ/ₐ
MMB
Membrane material
ⁿ/ₐ
FLT
过程连接
ⁿ/ₐ
CNN
Connector
ⁿ/ₐ
PBURST
Burst pressure
[bar]
TENS
Voltage
[V (dc)]
PRCSN
Accuracy
[%]
TFMIN
Medium Minimum temperature
[°C]
TFMAX
Medium Maximum temperature
[°C]
TENVMIN
Ambient Minimum temperature
[°C]
TENVMAX
Ambient Maximum temperature
[°C]
IP
IP Protection
ⁿ/ₐ
A
Height
[mm]
WGHT
Weight
[g]
EPS01A20APANR14
EPS01A20APANR14
2 - (0-2bar)
A - Normally Open
P - Uscita PNP
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
7
24
±1,5
-20
80
-20
80
65
99
250
EPS01A50APANR14
EPS01A50APANR14
5 - (0-5bar)
A - Normally Open
P - Uscita PNP
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
12
24
±1,5
-20
80
-20
80
65
99
250
EPS01B10APANR14
EPS01B10APANR14
10 - (0-10bar)
A - Normally Open
P - Uscita PNP
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
25
24
±1,5
-20
80
-20
80
65
99
250
EPS01B20APANR14
EPS01B20APANR14
20 - (0-20bar)
A - Normally Open
P - Uscita PNP
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
50
24
±1,5
-20
80
-20
80
65
99
250
EPS01B50APANR14
EPS01B50APANR14
50 - (0-50bar)
A - Normally Open
P - Uscita PNP
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
120
24
±1,5
-20
80
-20
80
65
99
250
EPS01C100APANR14
EPS01C100APANR14
100 - (0-100bar)
A - Normally Open
P - Uscita PNP
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
200
24
±1,5
-20
80
-20
80
65
99
250
EPS01C200APANR14
EPS01C200APANR14
200 - (0-200bar)
A - Normally Open
P - Uscita PNP
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
400
24
±1,5
-20
80
-20
80
65
99
250
EPS01A20CPANR14
EPS01A20CPANR14
2 - (0-2bar)
C - Normally Closed
P - Uscita PNP
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
7
24
±1,5
-20
80
-20
80
65
99
250
EPS01A50CPANR14
EPS01A50CPANR14
5 - (0-5bar)
C - Normally Closed
P - Uscita PNP
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
12
24
±1,5
-20
80
-20
80
65
99
250
EPS01B10CPANR14
EPS01B10CPANR14
10 - (0-10bar)
C - Normally Closed
P - Uscita PNP
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
25
24
±1,5
-20
80
-20
80
65
99
250
EPS01B20CPANR14
EPS01B20CPANR14
20 - (0-20bar)
C - Normally Closed
P - Uscita PNP
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
50
24
±1,5
-20
80
-20
80
65
99
250
EPS01B50CPANR14
EPS01B50CPANR14
50 - (0-50bar)
C - Normally Closed
P - Uscita PNP
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
120
24
±1,5
-20
80
-20
80
65
99
250
EPS01C100CPANR14
EPS01C100CPANR14
100 - (0-100bar)
C - Normally Closed
P - Uscita PNP
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
200
24
±1,5
-20
80
-20
80
65
99
250
EPS01C200CPANR14
EPS01C200CPANR14
200 - (0-200bar)
C - Normally Closed
P - Uscita PNP
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
400
24
±1,5
-20
80
-20
80
65
99
250
EPS01A20ANANR14
EPS01A20ANANR14
2 - (0-2bar)
A - Normally Open
N - Uscita NPN
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
7
24
±1,5
-20
80
-20
80
65
99
250
EPS01A50ANANR14
EPS01A50ANANR14
5 - (0-5bar)
A - Normally Open
N - Uscita NPN
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
12
24
±1,5
-20
80
-20
80
65
99
250
EPS01B10ANANR14
EPS01B10ANANR14
10 - (0-10bar)
A - Normally Open
N - Uscita NPN
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
25
24
±1,5
-20
80
-20
80
65
99
250
EPS01B20ANANR14
EPS01B20ANANR14
20 - (0-20bar)
A - Normally Open
N - Uscita NPN
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
50
24
±1,5
-20
80
-20
80
65
99
250
EPS01B50ANANR14
EPS01B50ANANR14
50 - (0-50bar)
A - Normally Open
N - Uscita NPN
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
120
24
±1,5
-20
80
-20
80
65
99
250
EPS01C100ANANR14
EPS01C100ANANR14
100 - (0-100bar)
A - Normally Open
N - Uscita NPN
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
200
24
±1,5
-20
80
-20
80
65
99
250
EPS01C200ANANR14
EPS01C200ANANR14
200 - (0-200bar)
A - Normally Open
N - Uscita NPN
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
400
24
±1,5
-20
80
-20
80
65
99
250
EPS01A20CNANR14
EPS01A20CNANR14
2 - (0-2bar)
C - Normally Closed
N - Uscita NPN
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
7
24
±1,5
-20
80
-20
80
65
99
250
EPS01A50CNANR14
EPS01A50CNANR14
5 - (0-5bar)
C - Normally Closed
N - Uscita NPN
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
12
24
±1,5
-20
80
-20
80
65
99
250
EPS01B10CNANR14
EPS01B10CNANR14
10 - (0-10bar)
C - Normally Closed
N - Uscita NPN
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
25
24
±1,5
-20
80
-20
80
65
99
250
EPS01B20CNANR14
EPS01B20CNANR14
20 - (0-20bar)
C - Normally Closed
N - Uscita NPN
A - Nickel plated brass
N - NBR
R14 - G1/4 BSPP parallel
- DIN EN 175301-803 (DIN ...
50
24
±1,5
-20
80
-20
80
65
99
250
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
QH - 球阀
Festo
29.08.2023
Pressure transmitters, accuracy 0.5% of span
Riegler
02.03.2015
Condulet® Series 5 Conduit Outlet Bodies - Commercial Fittings
Eaton Crouse-Hinds
03.04.2019
PMC - Pressure switch with SPDT contacts
Elettrotec
07.04.2023
LB Threaded Aluminum - Conduit Bodies
ABB Installation Products
09.03.2023
Modèle 7398 - Transmetteur de pression - Sortie 4-20 mA 2 fils
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
2201-1301 - 3-conductor through terminal block, with push-button, 1.5 mm², ...
WAGO
16.05.2024
2001-1308 - 3-conductor shield terminal block, 1.5 mm², side and center mar...
WAGO
16.05.2024
6430 - Piston valve, 3/2-way, servo-assisted
Buerkert
08.08.2022
CD - Adjustable High-Pressure Switch - 7500 psi Max Operating Pressure
Nason
11.03.2024
SE1 - 压力检测器
长拓流体科技
17.08.2023
PSM-PSP…AM - Pressure switch with port for gauge
Elettrotec
13.04.2023
8323 - Pressure transmitter for general applications, 0...25 bar
Buerkert
08.12.2023
Type U Condulet® - Fittings
Eaton Crouse-Hinds
03.04.2019
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表