카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
ELK-p - Lobe knobs
Elesa+Ganter
Clamping knobs
ELK.
ELK.p
Powered by
CAD모델 선택
{elesa_ganter/clamping_knobs/elk_combi/elk_p/elk_p.prj},{NB=Lobe knobs ELK.56 p-M10x30-C6},{PARTNUMBER=222461-C6},{DESCRIPTION=ELK.56 p-M10x30-C6},{DIM01=56},{DIM02=M10},{DIM03=29},{DIM04=26.5},{DIM05=30},{DIM06=11},{NDM=10.000},{KDM=8.160},{WEIGHT=61},{R=0.663},{G=0.118},{B=0.122},{D1=48.000},{ANG=99.300},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
WEIGHT
Weight
[g]
Lobe knobs ELK.45 p-M8x20...
222221-C1
ELK.45 p-M8x20-C1
45
M8
26
21.0
20
10
33
Lobe knobs ELK.45 p-M8x20...
222221-C17
ELK.45 p-M8x20-C17
45
M8
26
21.0
20
10
33
Lobe knobs ELK.45 p-M8x20...
222221-C2
ELK.45 p-M8x20-C2
45
M8
26
21.0
20
10
33
Lobe knobs ELK.45 p-M8x20...
222221-C3
ELK.45 p-M8x20-C3
45
M8
26
21.0
20
10
33
Lobe knobs ELK.45 p-M8x20...
222221-C4
ELK.45 p-M8x20-C4
45
M8
26
21.0
20
10
33
Lobe knobs ELK.45 p-M8x20...
222221-C5
ELK.45 p-M8x20-C5
45
M8
26
21.0
20
10
33
Lobe knobs ELK.45 p-M8x20...
222221-C6
ELK.45 p-M8x20-C6
45
M8
26
21.0
20
10
33
Lobe knobs ELK.45 p-M8x30...
222241-C1
ELK.45 p-M8x30-C1
45
M8
26
21.0
30
10
36
Lobe knobs ELK.45 p-M8x30...
222241-C17
ELK.45 p-M8x30-C17
45
M8
26
21.0
30
10
36
Lobe knobs ELK.45 p-M8x30...
222241-C2
ELK.45 p-M8x30-C2
45
M8
26
21.0
30
10
36
Lobe knobs ELK.45 p-M8x30...
222241-C3
ELK.45 p-M8x30-C3
45
M8
26
21.0
30
10
36
Lobe knobs ELK.45 p-M8x30...
222241-C4
ELK.45 p-M8x30-C4
45
M8
26
21.0
30
10
36
Lobe knobs ELK.45 p-M8x30...
222241-C5
ELK.45 p-M8x30-C5
45
M8
26
21.0
30
10
36
Lobe knobs ELK.45 p-M8x30...
222241-C6
ELK.45 p-M8x30-C6
45
M8
26
21.0
30
10
36
Lobe knobs ELK.45 p-M10x2...
222251-C1
ELK.45 p-M10x20-C1
45
M10
26
21.0
20
10
36
Lobe knobs ELK.45 p-M10x2...
222251-C17
ELK.45 p-M10x20-C17
45
M10
26
21.0
20
10
36
Lobe knobs ELK.45 p-M10x2...
222251-C2
ELK.45 p-M10x20-C2
45
M10
26
21.0
20
10
36
Lobe knobs ELK.45 p-M10x2...
222251-C3
ELK.45 p-M10x20-C3
45
M10
26
21.0
20
10
36
Lobe knobs ELK.45 p-M10x2...
222251-C4
ELK.45 p-M10x20-C4
45
M10
26
21.0
20
10
36
Lobe knobs ELK.45 p-M10x2...
222251-C5
ELK.45 p-M10x20-C5
45
M10
26
21.0
20
10
36
Lobe knobs ELK.45 p-M10x2...
222251-C6
ELK.45 p-M10x20-C6
45
M10
26
21.0
20
10
36
Lobe knobs ELK.45 p-M10x3...
222261-C1
ELK.45 p-M10x30-C1
45
M10
26
21.0
30
10
39
Lobe knobs ELK.45 p-M10x3...
222261-C17
ELK.45 p-M10x30-C17
45
M10
26
21.0
30
10
39
Lobe knobs ELK.45 p-M10x3...
222261-C2
ELK.45 p-M10x30-C2
45
M10
26
21.0
30
10
39
Lobe knobs ELK.45 p-M10x3...
222261-C3
ELK.45 p-M10x30-C3
45
M10
26
21.0
30
10
39
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BB1_001_101 - Deep groove ball bearings
SKF
13.06.2024
VC.192-p - Lobe knobs
Elesa+Ganter
21.06.2024
DIN 464 - Knurled screws, Steel, zinc plated
Elesa+Ganter
21.06.2024
BTL-p - Fluted grip knobs
Elesa+Ganter
21.06.2024
GN 7336 S - Stainless Steel-Knurled screws
Elesa+Ganter
21.06.2024
GN 7336 S - Knurled screws
Elesa+Ganter
21.06.2024
GN 5334.4 - Star Knobs with Threaded Stud, Stainless Steel
Elesa+Ganter
21.06.2024
B0288 - Star grips similar to DIN 6336
Blohm
03.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성