EKN welded steel type PN16
VAG
Butterfly Valves
Butterfly Valves
face-to-face acc. basic series 14
handwheel
EKN welded steel type
Powered by
CAD모델 선택
{vag/absperrklappen/flanschabsperrklappen/grundreihe14/handantreib/ekn_stahl_geschweisst/ekn_epoxid_w_pn16.prj},{NB=VAG-EKN-EP-ST_R14_DN700-PN16_H-O(400)},{PN=16},{DN=700},{L1=430},{DD=910},{DK=840},{B=40},{N=24},{D2=37},{D1=500},{E1=470},{E2=736},{E3=648},{E4=125},{E5=173},{E6=150},{E7=573},{H2=476},{H3=460},{L2=400},{DKL1=641.000},{KL2=117.000},{KL3=72.000},{KL4=170.000},{KL5=115.000},{KL6=143.000},{KL7=160.000},{DKL9=155.000},{DDG=780.000},{DDD=160.000},{DDA=205.000},{LA=30.000},{DDL=794.000},{VD=5.000},{GD1=300.000},{GJ=75.000},{GE=187.000},{GR=264.000},{DGA=20.000},{DHA1=27.000},{DHA2=18.000},{HA3=200.000},{DHA4=50.000},{HA5=45.000},{HA6=15.000},{BSV=96.000},{GHK=163.000},{GGSM=125.300},{R4=40.000},{IDNR=},{TXT01=VAG EKN Absperrklappe},{TXT03=Epoxid - R14 - Handrad (H)},{LODLEVEL=400},{POS=O}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
PN
pressure rate (PN)
ⁿ/ₐ
DN
nominal diameter (DN)
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
L1
face-to-face length
[mm]
DD
outside diameter flange
[mm]
DK
hole circle-Ø
[mm]
B
thickness of flange
[mm]
N
No. of holes
ⁿ/ₐ
D2
hole
[mm]
D1
handwheel Ø
[mm]
ANTR
actuating element
ⁿ/ₐ
E1
[mm]
E2
[mm]
E3
[mm]
E4
[mm]
E5
[mm]
E6
[mm]
E7
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
EKN-EP-ST_R14_DN150-PN16_...
16
150
VAG EKN Butterfly Valve
DN150 PN16
Epoxy - R14 - Handwheel (...
210
285
240
19
8
23
250
handwheel
134
277
225
50
73
63
185
232
150
150
EKN-EP-ST_R14_DN200-PN16_...
16
200
VAG EKN Butterfly Valve
DN200 PN16
Epoxy - R14 - Handwheel (...
230
340
295
20
12
23
250
handwheel
169
308
256
50
73
63
216
232
175
185
EKN-EP-ST_R14_DN250-PN16_...
16
250
VAG EKN Butterfly Valve
DN250 PN16
Epoxy - R14 - Handwheel (...
250
400
355
22
12
28
250
handwheel
199
351
299
50
73
63
259
232
205
225
EKN-EP-ST_R14_DN300-PN16_...
16
300
VAG EKN Butterfly Valve
DN300 PN16
Epoxy - R14 - Handwheel (...
270
455
410
24
12
28
250
handwheel
236
401
349
50
73
63
309
232
232
260
EKN-EP-ST_R14_DN350-PN16_...
16
350
VAG EKN Butterfly Valve
DN350 PN16
Epoxy - R14 - Handwheel (...
290
520
470
26
16
28
350
handwheel
261
440
378
63
94
75
333
272
265
270
EKN-EP-ST_R14_DN400-PN16_...
16
400
VAG EKN Butterfly Valve
DN400 PN16
Epoxy - R14 - Handwheel (...
310
580
525
28
16
31
400
handwheel
292
485
419
80
111
88
362
302
295
320
EKN-EP-ST_R14_DN450-PN16_...
16
450
VAG EKN Butterfly Valve
DN450 PN16
Epoxy - R14 - Handwheel (...
330
640
585
31
20
31
400
handwheel
320
508
442
80
111
88
385
302
325
250
EKN-EP-ST_R14_DN500-PN16_...
16
500
VAG EKN Butterfly Valve
DN500 PN16
Epoxy - R14 - Handwheel (...
350
715
650
31
20
34
500
handwheel
357
583
499
100
148
105
424
407
362
300
EKN-EP-ST_R14_DN600-PN16_...
16
600
VAG EKN Butterfly Valve
DN600 PN16
Epoxy - R14 - Handwheel (...
390
840
770
36
20
37
500
handwheel
413
673
585
125
173
150
510
476
425
330
EKN-EP-ST_R14_DN700-PN16_...
16
700
VAG EKN Butterfly Valve
DN700 PN16
Epoxy - R14 - Handwheel (...
430
910
840
40
24
37
500
handwheel
470
736
648
125
173
150
573
476
460
400
EKN-EP-ST_R14_DN800-PN16_...
16
800
VAG EKN Butterfly Valve
DN800 PN16
Epoxy - R14 - Handwheel (...
470
1025
950
43
24
41
400
handwheel
537
822
721
160
218
175
631
527
520
450
EKN-EP-ST_R14_DN900-PN16_...
16
900
VAG EKN Butterfly Valve
DN900 PN16
Epoxy - R14 - Handwheel (...
510
1125
1050
47
28
41
500
handwheel
589
871
770
160
218
175
680
547
570
550
EKN-EP-ST_R14_DN1000-PN16...
16
1000
VAG EKN Butterfly Valve
DN1000 PN16
Epoxy - R14 - Handwheel (...
550
1255
1170
50
28
44
400
handwheel
665
1010
890
200
273
208
774
657
635
600
EKN-EP-ST_R14_DN1200-PN16...
16
1200
VAG EKN Butterfly Valve
DN1200 PN16
Epoxy - R14 - Handwheel (...
630
1485
1390
57
32
50
500
handwheel
784
1160
1014
250
335
258
884
732
750
700
EKN-EP-ST_R14_DN1400-PN16...
16
1400
VAG EKN Butterfly Valve
DN1400 PN16
Epoxy - R14 - Handwheel (...
710
1685
1590
64
36
50
500
handwheel
914
1301
1141
315
490
340
928
866
850
800
EKN-EP-ST_R14_DN1500-PN16...
16
1500
VAG EKN Butterfly Valve
DN1500 PN16
Epoxy - R14 - Handwheel (...
750
1820
1710
67
36
56
400
handwheel
994
1383
1223
315
490
340
1010
846
920
850
EKN-EP-ST_R14_DN1600-PN16...
16
1600
VAG EKN Butterfly Valve
DN1600 PN16
Epoxy - R14 - Handwheel (...
790
1930
1820
70
40
56
400
handwheel
1026
1415
1255
315
490
340
1042
846
975
900
EKN-EP-ST_R14_DN1800-PN16...
16
1800
VAG EKN Butterfly Valve
DN1800 PN16
Epoxy - R14 - Handwheel (...
870
2130
2020
70
44
57
630
handwheel
1160
1590
1395
400
610
430
1182
966
1070
880
EKN-EP-ST_R14_DN2000-PN16...
16
2000
VAG EKN Butterfly Valve
DN2000 PN16
Epoxy - R14 - Handwheel (...
950
2345
2230
75
48
62
630
handwheel
1301
1684
1489
400
610
430
1314
966
1200
1100
EKN-EP-ST_R14_DN2600-PN16...
16
2600
VAG EKN Butterfly Valve
DN2600 PN16
Epoxy - R14 - Handwheel (...
1190
3048
2908
120
72
60
630
handwheel
1805
2275
2030
500
738
540
1805
1332
1544
1900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성