目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 25162. - Hinges stainless steel, elongated on both sides / with additional mounting hole and centring inserts on both sides
Halder
Standard Parts
Machine Elements
EH 25162. Hinges stainless steel, elongated on both sides
with additional mounting hole and centring inserts on both sides
Powered by
CAD模型選擇
{halder/normalien/maschinenelemente/eh_25162_1/eh_25162_1_2/eh25162_b_asmtab.prj},{NB=25162.0030 (0) Scharniere},{BESTNR=25162.0030},{ROT=0},{AUS=matt gestrahlt},{B1=160},{B2=60},{B3=60},{B4=34},{D1=10.3},{D2=10},{D3=14.5},{H1=20.0},{H2=10},{H4=21},{H5=4},{L1=80},{L2=50},{G=905},{D4=10},{H3=6.5},{L3=34.0},{L4=34},{M1=30},{M2=30},{M3=13.0},{M4=-},{M5=-},{CTN=83021000},{CTNUS=},{ROHS=YES},{INFOGANTER=Produktdetails},{INFOWINCO=Produktdetails},{INFOEG=Produktdetails},{V=2},{PPATH=gn237_3_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
H2
[mm]
H4
[mm]
H5
[mm]
L1
[mm]
L2
[mm]
G
Weight
[g]
25162.0070 Hinge
25162.0070
matte shot-blasted
76
30
30
34
6.3
6
9.5
12.5
6
13
2
50
30
165
25162.0010 Hinge
25162.0010
matte shot-blasted
120
45
45
56
8.3
8
12.5
16.0
8
17
3
60
36
415
25162.0030 Hinge
25162.0030
matte shot-blasted
160
60
60
34
10.3
10
14.5
20.0
10
21
4
80
50
905
25162.0170 Hinge
25162.0170
black
76
30
30
75
6.3
6
9.5
12.5
6
13
2
50
30
165
25162.0110 Hinge
25162.0110
black
120
45
45
56
8.3
8
12.5
16.0
8
17
3
60
36
415
25162.0130 Hinge
25162.0130
black
160
60
60
75
10.3
10
14.5
20.0
10
21
4
80
50
905
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表