目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
EGK.SOFT - Grip knobs
Elesa
GENERAL CATALOGUE
Control elements
Control knobs
EGK.SOFT
Powered by
CAD模型選擇
{elesa/general_catalogue/06/1_control_knobs/egk/egk_asmtab.prj},{NB=Grip knobs EGK.50-SST-6-C2},{CODE=215189-C2},{DESCRIPTION=EGK.50-SST-6-C2},{DIM01=50},{DIM02=6},{DIM03=38},{DIM04=3.5},{DIM05=22},{DIM06=28},{DIM07=40.0},{DIM08=4.2},{DIM09=43},{DIM10=22},{DIM11=12},{DIM12=14},{DIM13=4},{DIM14=15},{WEIGHT=100},{R=0.922},{G=0.416},{B=0.039},{C1=0.750},{C=2},{PPATH=egk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
L
[mm]
DIM04
l
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
d4
[mm]
DIM09
d5
[mm]
DIM10
h
[mm]
DIM11
h1
[mm]
DIM12
h2
[mm]
DIM13
f
[mm]
DIM14
R
[mm]
WEIGHT
Weight
[g]
Grip knobs EGK.50 A-10-C1
215161-C1
EGK.50 A-10-C1
50
10
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
95
Grip knobs EGK.50 A-10-C1...
215161-C17
EGK.50 A-10-C17
50
10
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
95
Grip knobs EGK.50 A-10-C2
215161-C2
EGK.50 A-10-C2
50
10
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
95
Grip knobs EGK.50 A-10-C3
215161-C3
EGK.50 A-10-C3
50
10
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
95
Grip knobs EGK.50 A-10-C4
215161-C4
EGK.50 A-10-C4
50
10
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
95
Grip knobs EGK.50 A-10-C5
215161-C5
EGK.50 A-10-C5
50
10
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
95
Grip knobs EGK.50 A-10-C6
215161-C6
EGK.50 A-10-C6
50
10
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
95
Grip knobs EGK.63 A-12-C1
215181-C1
EGK.63 A-12-C1
63
12
44
3.5
26
42
49.5
6.2
55
30
9
16
5
19
185
Grip knobs EGK.63 A-12-C1...
215181-C17
EGK.63 A-12-C17
63
12
44
3.5
26
42
49.5
6.2
55
30
9
16
5
19
185
Grip knobs EGK.63 A-12-C2
215181-C2
EGK.63 A-12-C2
63
12
44
3.5
26
42
49.5
6.2
55
30
9
16
5
19
185
Grip knobs EGK.63 A-12-C3
215181-C3
EGK.63 A-12-C3
63
12
44
3.5
26
42
49.5
6.2
55
30
9
16
5
19
185
Grip knobs EGK.63 A-12-C4
215181-C4
EGK.63 A-12-C4
63
12
44
3.5
26
42
49.5
6.2
55
30
9
16
5
19
185
Grip knobs EGK.63 A-12-C5
215181-C5
EGK.63 A-12-C5
63
12
44
3.5
26
42
49.5
6.2
55
30
9
16
5
19
185
Grip knobs EGK.63 A-12-C6
215181-C6
EGK.63 A-12-C6
63
12
44
3.5
26
42
49.5
6.2
55
30
9
16
5
19
185
Grip knobs EGK.50-SST-6-C...
215189-C1
EGK.50-SST-6-C1
50
6
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
100
Grip knobs EGK.50-SST-6-C...
215189-C17
EGK.50-SST-6-C17
50
6
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
100
Grip knobs EGK.50-SST-6-C...
215189-C2
EGK.50-SST-6-C2
50
6
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
100
Grip knobs EGK.50-SST-6-C...
215189-C3
EGK.50-SST-6-C3
50
6
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
100
Grip knobs EGK.50-SST-6-C...
215189-C4
EGK.50-SST-6-C4
50
6
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
100
Grip knobs EGK.50-SST-6-C...
215189-C5
EGK.50-SST-6-C5
50
6
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
100
Grip knobs EGK.50-SST-6-C...
215189-C6
EGK.50-SST-6-C6
50
6
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
100
Grip knobs EGK.50-SST-8-C...
215191-C1
EGK.50-SST-8-C1
50
8
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
97
Grip knobs EGK.50-SST-8-C...
215191-C17
EGK.50-SST-8-C17
50
8
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
97
Grip knobs EGK.50-SST-8-C...
215191-C2
EGK.50-SST-8-C2
50
8
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
97
Grip knobs EGK.50-SST-8-C...
215191-C3
EGK.50-SST-8-C3
50
8
38
3.5
22
28
40.0
4.2
43
22
12
14
4
15
97
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表