目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EES-2NL - Glossy black ejector
Pedrotti
Normalised
Standard elements for injection and die casting molds
EES-2NL Espulsore nero lucido
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ees_2nl/ees_2nl.prj},{NB=EES-2NL- 7 x 100 (12)},{TYP=EES-2NL},{D1=7},{D2=12},{K=5},{RR=0.5},{L=100},{LX=100,125,160,200,250,315,400,500},{MATERIALE=UNI x 40 Cr Mo V 5 1 1 KU (DIN 17350-x 40 Cr MO V 5 1 - W Nr 1.2344)},{DUREZZA=Superficie >=950 Vickers - HV 0,3 Testa 45 ± 5 HRC},{D1X=7.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
D1
[mm]
D2
[mm]
K
[mm]
RR
r
[mm]
MATERIALE
Material
ⁿ/ₐ
DUREZZA
Hardness
ⁿ/ₐ
EES-2NL- 2 x 100
EES-2NL
2
4
2
0.0
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 2.2 x 100
EES-2NL
2.2
4
2
0.0
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 2.5 x 100
EES-2NL
2.5
5
2
0.3
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 3 x 100
EES-2NL
3
6
3
0.3
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 3.2 x 100
EES-2NL
3.2
6
3
0.3
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 3.5 x 100
EES-2NL
3.5
7
3
0.3
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 3.7 x 100
EES-2NL
3.7
7
3
0.3
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 4 x 100
EES-2NL
4
8
3
0.3
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 4.2 x 100
EES-2NL
4.2
8
3
0.3
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 4.5 x 100
EES-2NL
4.5
8
3
0.3
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 5 x 100
EES-2NL
5
10
3
0.3
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 5.2 x 100
EES-2NL
5.2
10
3
0.3
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 5.5 x 100
EES-2NL
5.5
10
3
0.3
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 6 x 100
EES-2NL
6
12
5
0.5
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 6.2 x 100
EES-2NL
6.2
12
5
0.5
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 6.5 x 100
EES-2NL
6.5
12
5
0.5
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 7 x 100
EES-2NL
7
12
5
0.5
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 7.2 x 100
EES-2NL
7.2
12
5
0.5
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 7.5 x 100
EES-2NL
7.5
12
5
0.5
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 8 x 100
EES-2NL
8
14
5
0.5
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 8.2 x 100
EES-2NL
8.2
14
5
0.5
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 8.5 x 100
EES-2NL
8.5
14
5
0.5
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 9 x 100
EES-2NL
9
14
5
0.5
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 10 x 100
EES-2NL
10
16
5
0.5
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
EES-2NL- 10.2 x 100
EES-2NL
10.2
16
5
0.5
UNI x 40 Cr Mo V 5 1 1 KU...
Surface >=950 Vickers - 0...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EDA-E - Date stamp for die casting
Pedrotti
29.09.2021
EES-2T - Hardened cylindrical head ejector pin
Pedrotti
29.09.2021
EES-2CB - Not nitrided dowel pin for printing part (Hardening and quenching...
Pedrotti
29.09.2021
EES-4 - Nitrided ejector sleeve
Pedrotti
29.09.2021
ECO-1 - Shouldered guide pillar
Pedrotti
29.09.2021
PF - Bracket plates
Pedrotti
29.09.2021
D - Spacer and small tables
Pedrotti
29.09.2021
EBU-1 - Ringed lead bush
Pedrotti
29.09.2021
EV-1 - Cylindrical headsteel screws with inserted hexagon
Pedrotti
29.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表