目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Edge Gripper Suction Cups SAOK (oval) - SAOK 70x25 NBR-60 G1/4-IG
Schmalz
Vacuum Components
Vacuum suction pads
Suction Cups for Handling Sheet Metal
Edge Gripper Suction Cups SAOK (oval)
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_sauggreifer/sauggreifer_fuer_blechhandhabung/kantensauggreifer_saok_oval/10_01_01_12459.prj},{NB=SCHMALZ 10.01.01.12459 SAOK 70x25 NBR-60 G1/4-IG},{NAME=10_01_01_12459},{INAME=10_01_01_12459},{SHA256=WQKt4QBzJYYwRnxoxQBs7mUkYeYw1NMeUUnSyah2LvI=},{NNCUSTOM=SAOK 70x25 NBR-60 G1/4-IG},{NTCUSTOM=Kantensauggreifer (oval)},{NBCUSTOM=SAOK 70x25 NBR-60 G1/4-IG},{LINACUSTOM=SAOK 70x25 NBR-60 G1/4-IG},{ARTNR=10.01.01.12459},{C1227=22.6},{C124=6},{C132=G1/4\"-IG},{C117=35},{C133=8},{C1703=71},{C1228=67.2},{C140=17},{C171=12.8},{C551=81},{C1593=60},{C681=46},{C682=20},{C455=6},{C670=70 x 25},{C1595=80},{C444=Nitrilkautschuk NBR},{C575=34}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C1227
Bs
[mm]
C124
dn
[mm]
C132
G1
ⁿ/ₐ
C117
H
[mm]
C133
LG1
[mm]
C1703
Lmax(S)
[mm]
C1228
Ls
[mm]
C140
SW1
[mm]
C171
Z
[mm]
C551
Abreißkraft
[N]
C1593
Abreißkraft (geölte Oberfläche)
[N]
C681
Querkraft
[N]
C682
Querkraft (geölte Oberfläche)
[N]
C455
Schlauchinnendurchmesser (empf.)
[mm]
C670
Abmessung (LxB)
[mm]
C1595
Werkstückwinkel (min)
[°]
C444
Saugerwerkstoff
ⁿ/ₐ
C575
Weight
[g]
SCHMALZ 10.01.01.12459 SA...
10_01_01_12459
SAOK 70x25 NBR-60 G1/4-IG
Kantensauggreifer (oval)
SAOK 70x25 NBR-60 G1/4-IG
SAOK 70x25 NBR-60 G1/4-IG
10.01.01.12459
22.6
6
G1/4"-IG
35
8
71
67.2
17
12.8
81
60
46
20
6
70 x 25
80
Nitrilkautschuk NBR
34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表