目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
ECOMP INOX - ECOMP INOX single door
ETA
E COMP INOX Compact Cabinets
Full cabinets
Single blank door
Powered by
CAD模型選擇
{eta/ecomp_inox/full_cabinets/porta_singola_cieca/ecomp_asmtab.prj},{NB=ECOMP6-1440X architecture 350},{CODE=ECOMP6-1440X},{B=600},{A=1409},{P=400},{C=489},{D=310},{E=490},{F=260},{L=506},{H=1345},{P1=376.5},{WEIGHT=63.120},{WEIGHTPACK=73.120},{DESCRGEN=ARMADIO ECOMP 600X1400X400},{DESCRAGG=COMPATTO INOX 304L - PORTA CIECA},{MAT=Involucro: lamiera d'acciaio inossidabile AISI304L},{SMAT=Involucro: 1,5mm},{IP=IP55},{NEMA=NEMA 12},{IK=IK10},{MCONF=CE - Ex - TUV - RINA - cULus Listed - EAC - RoHS},{LODDEST=architecture},{LODLEVEL=350}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRGEN
General description
ⁿ/ₐ
DESCRAGG
Additional description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SMAT
Material thickness
ⁿ/ₐ
B
[mm]
A
[mm]
P
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
L
[mm]
H
[mm]
P1
[mm]
WEIGHT
Weight
[kg]
IP
ⁿ/ₐ
NEMA
ⁿ/ₐ
IK
ⁿ/ₐ
MCONF
MARCHI CONF
ⁿ/ₐ
PFOR
Supply parts
ⁿ/ₐ
CONF
Packaging
[piece(s)]
PACK
Packaging
ⁿ/ₐ
WEIGHTPACK
Weight pack
[kg]
EDZ
ⁿ/ₐ
ECOMP6-1240X
ECOMP6-1240X
E COMP cabinet 600X1200X4...
COMPATTO INOX 304L - PORT...
Housing: AISI304L stainle...
Involucro: 1,5mm
600
1209
400
489
310
490
260
506
1145
376.5
54.870
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Involucro interamente sal...
1 pz.
Bancale + pack cartone az...
64.870
ETAE.ECOMP6-1240X.edz
ECOMP6-1430X
ECOMP6-1430X
E COMP cabinet 600X1400X3...
COMPATTO INOX 304L - PORT...
Housing: AISI304L stainle...
Involucro: 1,5mm
600
1409
300
489
210
490
160
506
1345
276.5
52.150
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Involucro interamente sal...
1 pz.
Bancale + pack cartone az...
62.150
ETAE.ECOMP6-1430X.edz
ECOMP6-1440X
ECOMP6-1440X
E COMP cabinet 600X1400X4...
COMPATTO INOX 304L - PORT...
Housing: AISI304L stainle...
Involucro: 1,5mm
600
1409
400
489
310
490
260
506
1345
376.5
63.120
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Involucro interamente sal...
1 pz.
Bancale + pack cartone az...
73.120
ETAE.ECOMP6-1440X.edz
ECOMP8-1240X
ECOMP8-1240X
E COMP cabinet 800X1200X4...
COMPATTO INOX 304L - PORT...
Housing: AISI304L stainle...
Involucro: 1,5mm
800
1209
400
689
310
690
260
706
1145
376.5
64.580
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Involucro interamente sal...
1 pz.
Bancale + pack cartone az...
74.580
ETAE.ECOMP8-1240X.edz
ECOMP8-1430X
ECOMP8-1430X
E COMP cabinet 800X1400X3...
COMPATTO INOX 304L - PORT...
Housing: AISI304L stainle...
Involucro: 1,5mm
800
1409
300
689
210
690
160
706
1345
276.5
68.100
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Involucro interamente sal...
1 pz.
Bancale + pack cartone az...
78.100
ETAE.ECOMP8-1430X.edz
ECOMP8-1440X
ECOMP8-1440X
E COMP cabinet 800X1400X4...
COMPATTO INOX 304L - PORT...
Housing: AISI304L stainle...
Involucro: 1,5mm
800
1409
400
689
310
690
260
706
1345
376.5
73.380
IP55
NEMA 12
IK10
CE - Ex - TUV - RINA - cU...
Involucro interamente sal...
1 pz.
Bancale + pack cartone az...
83.380
ETAE.ECOMP8-1440X.edz
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表