magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EAYH - 液压缓冲器支架
Festo
产品
机-电驱动器
附件
用于缓冲元件的附件
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/acc/acc_cush/eayh_asmtab.prj},{NB=1153896 EAYH-H1-20},{TNR=1153896},{TYP=EAYH-H1-20},{BG=20},{D1=10.000},{L1=20.500},{D2=5.500},{L2=22.000},{B1=1.800},{D3=5.000},{W1=17.000},{D4=31.500},{D5=42.000},{H1=13.000},{H2=6.500},{D6=56.000},{D7=20.000},{D8=12.000},{B2=1.000},{D9=3.000},{T1=8.000},{T2=10.000},{PPATH=assembly/eayh_asmtpl.prj},{CNSMASSEXACT=0.068},{GTIN=4052568105006}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
L2
[mm]
B1
[mm]
D3
[mm]
W1
[°]
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
B2
[mm]
D9
[mm]
T1
[mm]
T2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1153896 EAYH-H1-20
1153896
EAYH-H1-20
10.000
20.500
5.500
22.000
1.800
5.000
17.000
31.500
42.000
13.000
6.500
56.000
20.000
12.000
1.000
3.000
8.000
10.000
0.068
4052568105006
1153905 EAYH-H1-25
1153905
EAYH-H1-25
11.000
25.000
6.500
30.000
1.500
6.000
30.000
45.000
52.000
14.000
7.000
69.000
30.000
14.000
0.500
3.000
8.000
10.000
0.106
4052568105013
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表