magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EADP - 限位挡块组件
Festo
产品
机-电驱动器
附件
驱动器特定的附件
Powered by
CAD模型選擇
{festo/parts_cat/e_drives/acc/d_acc/eadp_asmtab.prj},{NB=2715501 EADP-ES-R3-16},{TNR=2715501},{TYP=EADP-ES-R3-16},{D20=44.000},{D21=28.000},{D22=7.000},{D23=M4},{D24=74.200},{L13=16.000},{L14=80.000},{L15=52.000},{T10=16.000},{L3=7.000},{L4=10.000},{L5=10.000},{L7=70.000},{CNSMASSEXACT=0.100},{PPATH=assemblies/eadp_asmtpl.prj},{GTIN=4052568265854}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D20
[mm]
D21
[mm]
D22
[mm]
D23
螺纹
ⁿ/ₐ
D24
[mm]
L13
[mm]
L14
[mm]
L15
[mm]
T10
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
3044562 EADP-ES-R3-12
3044562
EADP-ES-R3-12
44.000
28.000
7.000
M4
74.800
16.000
69.000
40.000
16.000
0.096
4052568268701
2715501 EADP-ES-R3-16
2715501
EADP-ES-R3-16
44.000
28.000
7.000
M4
74.200
16.000
80.000
52.000
16.000
0.100
4052568265854
2721599 EADP-ES-R3-25
2721599
EADP-ES-R3-25
50.500
30.000
7.000
M5
91.000
20.000
95.000
60.000
20.000
0.210
4052568265861
2735411 EADP-ES-R3-32
2735411
EADP-ES-R3-32
64.000
42.000
7.000
M5
90.000
27.000
120.000
80.000
27.000
0.290
4052568266073
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表