目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
E40486 - Einbauadapter
ifm electronic
Accessories
400_020
400_020_020
Powered by
CAD模型選擇
{ifm_electronic/400/400_020/400_020_020/e40486.prj},{NB=E40486},{BN=E40486},{NOCUPEROU=2},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/45/8f/pc_e40496aa_01.png},{PRODUKTFOTO=../../../_pool_/45/8f/pc_e40496aa_01.png},{DESCRIPTIONSHORT=E40486: Prozessadapter Clamp ISO 2852; Sensorikanschluss ifm spezifischer Geräte},{DESCLONG=Prozessadapter Clamp ISO 2852; Sensorikanschluss ifm spezifischer Geräteflansch; 1.4404 (Edelstahl / 316L); Druckfestigkeit 10 bar; Clamp; Zulassung FDA; FCM; 3-A; EC1935/2004},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=ADAPT ISO2852 DN100},{ERPGRSUPPLIER=G6},{DELTIME=20.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
E40486
E40486: Prozessadapter Cl...
Prozessadapter Clamp ISO ...
E40486
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表