Double nipples, parallel male thread
Riegler
Pneumatic products
Service Units
Service units, »Standard-mini« Series
Pressure regulators
Accessories
Powered by
CAD模型選擇
{riegler/hauptkatalog/01_wartungsgeraete/standard_mini/druckregler_standard_mini/zubehoer/doppelgewindenippel_std_mini.prj},{NB=252.61},{ARTNR=252.61},{G1=G 1/4},{G2=G 1/4},{L1=21.0},{L2=8.0},{L3=8.0},{SW=17},{G11=13.157},{G22=13.157},{D1=7.0},{D2=0.0},{D3=0.0},{D4=12.0},{D5=12.0},{L4=1.8},{L5=1.8},{L6=6.0},{L7=0.0},{L8=6.0},{ANG1=30.0},{ANG2=0.0},{ANG3=30.0},{ANG4=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
G1
Thread 1
ⁿ/ₐ
G2
Thread 2
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
SW
[mm]
252.61
252.61
G 1/4
G 1/4
21.0
8.0
8.0
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表