Double-Interlock D Units Gray Iron - Inch - Double-Interlock Bearings
Dodge
Mounted Bearings
Tapered Roller Bearings
Double-Interlock
Powered by
CAD模型選擇
{dodge/mounted_bearings/tapered_roller_bearings/double_interlock/d_unit_hi_asmtab.prj},{NB=023492},{E=0.41},{F=0.31},{CID=2.94},{SS=2-1/2},{SS1=2.500000},{PN=023492},{DESCRIPTION=DU-DI-208R},{A=4},{A1=4.0000000},{B=2-3/4},{B1=2.7500000},{H=11/16},{H1=0.6875000},{L=4-1/16},{L1=4.0625000},{N=3-37/64},{N1=3.578125},{P=5-5/32},{P1=5.156250},{S=5.437},{S1=5.437000},{PPATH=d_unit_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
H
[Inch]
L
[Inch]
N
[Inch]
P
[Inch]
S
[Inch]
023480
1-3/8
023480
DU-DI-106R
3
2-1/16
11/16
2-3/4
2-7/8
3-5/8
3.844
023481
1-7/16
023481
DU-DI-107R
3
2-1/16
11/16
2-3/4
2-7/8
3-5/8
3.844
023482
1-1/2
023482
DU-DI-108R
3-3/8
2-5/16
11/16
3-3/16
3-1/8
4-3/32
4.344
023483
1-5/8
023483
DU-DI-110R
3-3/8
2-5/16
11/16
3-3/16
3-1/8
4-3/32
4.344
023484
1-11/16
023484
DU-DI-111R
3-3/8
2-5/16
11/16
3-3/16
3-1/8
4-3/32
4.344
023485
1-3/4
023485
DU-DI-112R
3-1/2
2-7/16
11/16
3-7/16
3-1/4
4-7/16
4.656
023486
1-7/8
023486
DU-DI-114R
3-1/2
2-7/16
11/16
3-7/16
3-1/4
4-7/16
4.656
023487
1-15/16
023487
DU-DI-115R
3-1/2
2-7/16
11/16
3-7/16
3-1/4
4-7/16
4.656
023488
2
023488
DU-DI-200R
3-1/2
2-7/16
11/16
3-7/16
3-1/4
4-7/16
4.656
023489
2-3/16
023489
DU-DI-203R
3-3/4
2-9/16
11/16
3-3/4
3-7/16
4-23/32
5.000
023490
2-1/4
023490
DU-DI-204R
4
2-3/4
11/16
4-1/16
3-37/64
5-5/32
5.437
023491
2-7/16
023491
DU-DI-207R
4
2-3/4
11/16
4-1/16
3-37/64
5-5/32
5.437
023492
2-1/2
023492
DU-DI-208R
4
2-3/4
11/16
4-1/16
3-37/64
5-5/32
5.437
023493
2-11/16
023493
DU-DI-211R
4-1/2
3
11/16
4-23/32
4
5-13/16
6.094
023494
2-3/4
023494
DU-DI-212R
4-1/2
3
11/16
4-23/32
4
5-13/16
6.094
023495
2-15/16
023495
DU-DI-215R
4-1/2
3
11/16
4-23/32
4
5-13/16
6.094
023496
3
023496
DU-DI-300R
4-1/2
3
11/16
4-23/32
4
5-13/16
6.094
023497
3-3/16
023497
DU-DI-303R
5
3-1/2
11/16
5-1/2
4-11/16
7-7/32
7.500
023498
3-1/4
023498
DU-DI-304R
5
3-1/2
11/16
5-1/2
4-11/16
7-7/32
7.500
023499
3-7/16
023499
DU-DI-307R
5
3-1/2
11/16
5-1/2
4-11/16
7-7/32
7.500
023500
3-1/2
023500
DU-DI-308R
5
3-1/2
11/16
5-1/2
4-11/16
7-7/32
7.500
023501
3-15/16
023501
DU-DI-315R
6-1/4
4-1/2
15/16
6
5-1/8
8-1/8
8.375
023502
4
023502
DU-DI-400R
6-1/4
4-1/2
15/16
6
5-1/8
8-1/8
8.375
023503
4-7/16
023503
DU-DI-407R
6-3/4
4-5/8
15/16
6-29/64
5-1/2
8-7/8
9.125
023504
4-1/2
023504
DU-DI-408R
6-3/4
4-5/8
15/16
6-29/64
5-1/2
8-7/8
9.125
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Double-Interlock B-1 Units Gray Iron - Inch - Double-Interlock Bearings -In...
Dodge
28.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表