您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DLGF (m) - 无杆气缸, 模块化系统
Festo
产品 (A - Z)
D
DLGF
Powered by
CAD模型選擇
{festo/parts/d/dlgf/dlgf_asmtab.prj},{NB=8063800 DLGF-G-25-50-PPSA---(0)},{TNR=8063800},{TYP=DLGF},{FUEH=G},{KOL=25},{HUB=50},{HUBST=0},{DAEM=PPS},{POS=A},{PRA=-},{L4=100.000},{L10=200.000},{L20=150.000},{L12=57.500},{B2=22.000},{B3=79.800},{H3=25.500},{H4=11.000},{H7=29.000},{H8=20.100},{H9=21.800},{D3=10.000},{D4=5.800},{D5=5.500},{EE=G1/8},{V=1.000},{EET=1/8},{PPATH=assemblies/dlgf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KOL
活塞直径 mm
[mm]
DAEM
缓冲器
ⁿ/ₐ
POS
位置感测
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L6
[mm]
L9
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B11
[mm]
B12
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H12
[mm]
D1
螺纹
ⁿ/ₐ
D2
直径
[mm]
D3
直径
[mm]
D4
直径
[mm]
D5
直径
[mm]
D8
直径
[mm]
Y2
[mm]
EE
螺纹
ⁿ/ₐ
8063799 DLGF-G-20-50-PPSA
8063799
DLGF
20
PPS
A
210.000
170.000
87.600
80.000
40.000
0.000
79.500
17.000
71.800
12.000
7.600
0.000
0.000
31.500
27.000
21.000
9.000
5.000
16.000
24.000
15.600
17.600
0.000
M4
4.200
8.000
4.700
4.500
0.000
60.000
M5
8063800 DLGF-G-25-50-PPSA
8063800
DLGF
25
PPS
A
250.000
200.000
103.200
100.000
50.000
0.000
86.500
22.000
79.800
12.000
6.600
0.000
0.000
36.500
32.000
25.500
11.000
7.300
18.200
29.000
20.100
21.800
0.000
M4
4.200
10.000
5.800
5.500
0.000
66.000
G1/8
8063801 DLGF-G-32-50-PPSA
8063801
DLGF
32
PPS
A
280.000
220.000
121.600
115.000
60.000
0.000
108.000
26.000
99.600
16.000
8.200
0.000
0.000
44.500
40.000
32.000
14.000
8.100
23.900
35.000
24.600
26.500
0.000
M4
4.200
11.000
6.800
6.500
0.000
82.000
G1/8
8063802 DLGF-G-40-50-PPSA
8063802
DLGF
40
PPS
A
350.000
288.800
180.000
150.000
70.000
0.000
130.000
32.000
119.800
16.000
10.100
0.000
0.000
51.500
46.500
39.500
19.500
10.800
28.700
42.700
32.100
34.700
0.000
M4
4.200
11.000
6.800
6.600
0.000
100.000
G1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表