您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
DL-115 - Grooved Pins
Reid Supply
Tooling, Positioning & Fastening
Fastening Pins, Sets & Accessories
Fastening Pins & Sets
Grooved Pins
Grooved Pins
Powered by
CAD模型選擇
{reidsupply/l1_k00000000/l2_k03000000/l3_k03020000/l4_k03020600/p090130/dl-115.prj},{NB=DL-145},{PN=DL-145},{AMERSID=1149606},{APACID=-},{EMEAID=-},{D= 3/16},{DIAMETER=0.18750000},{SHEAR=1790},{L=1 },{LENGTH=1.00000000},{URL=https://www.reidsupply.com/en-us/p/grooved-pins/dl-145}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
DIAMETER
Diameter
[Inch]
SHEAR
Shear
[Inch]
LENGTH
Length
[Inch]
DL-115
DL-115
1149596
-
-
3/32
442
7/8
DL-121
DL-121
1149597
-
-
1/8
800
3/8
DL-123
DL-123
1149598
-
-
1/8
800
5/8
DL-126
DL-126
1149599
-
-
1/8
800
1
DL-130
DL-130
1149600
-
-
5/32
1240
3/8
DL-135
DL-135
1149601
-
-
5/32
1240
1
DL-141
DL-141
1149602
-
-
3/16
1790
1/2
DL-142
DL-142
1149603
-
-
3/16
1790
5/8
DL-143
DL-143
1149604
-
-
3/16
1790
3/4
DL-144
DL-144
1149605
-
-
3/16
1790
7/8
DL-145
DL-145
1149606
-
-
3/16
1790
1
DL-146
DL-146
1149607
-
-
3/16
1790
1 1/4
DL-147
DL-147
1149608
-
-
3/16
1790
1 1/2
DL-160
DL-160
1149609
-
-
1/4
3190
1
DL-161
DL-161
1149610
-
-
1/4
3190
1 1/4
DL-162
DL-162
1149611
-
-
1/4
3190
1 1/2
DL-164
DL-164
1149612
-
-
1/4
3190
2
DL-165
DL-165
1149613
-
-
1/4
3190
2 1/2
DL-180
DL-180
1149614
-
-
3/8
5810
1
DL-181
DL-181
1149615
-
-
3/8
5810
1 1/4
DL-185
DL-185
1149616
-
-
3/8
5810
2 1/2
DL-196
DL-196
1149617
-
-
1/2
10300
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表