DKL Spring Retainer
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/dkl_spring_retainer.prj},{NB=DKL-3021-sr},{CN=DKL-3021},{BLS=34 mm Dia. (Medium)},{D4=0.591},{D5=None},{D6=0.327},{D7=0.118},{L4=0.827},{L5=0.315},{L6=0.315},{L7=0.669},{F2=0.512},{D5A=0.748},{BLS1=34.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
BLS
Basic Latch Size
[Inch]
D4
Dia.
[Inch]
D5
Thread
[Inch]
D6
Dia.
[Inch]
D7
Dia.
[Inch]
L4
Length
[Inch]
L5
Length
[Inch]
L6
Length
[Inch]
L7
Length
[Inch]
F2
Hex. Across Flats
[Inch]
DKL-2021
DKL-2021
28 mm Dia. (Small)
0.496
None
0.268
0.102
0.709
0.276
0.276
0.591
0.433
DKL-3021
DKL-3021
34 mm Dia. (Medium)
0.591
None
0.327
0.118
0.827
0.315
0.315
0.669
0.512
DKL-4021
DKL-4021
45 mm Dia. (Large)
0.677
None
0.394
0.138
0.984
0.394
0.354
0.827
0.591
DKL-6021
DKL-6021
60 mm Dia. (Extra)
0.988
None
0.685
0.157
0.984
0.394
0.590
0.748
0.866
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表