lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN6885-A-ST - Feather Keys According to DIN 6885, Version A, Steell C45K
MÄDLER
Drive Element
Bright Key Steel
Powered by
CAD모델 선택
{maedler/antriebselemente/keilstahl/passfeder_din6885-a.prj},{NB=61812600},{ARTNR=61812600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl C45K},{AUSF=DIN 6885-1, Form A},{B=6},{H=6},{L1=30},{GEW=8.5},{CTN=73182400}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
B
b - h9
[mm]
H
h
[mm]
L1
l1
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
61800200
61800200
Steel
Steel C45K
DIN 6885-1, Version A
2
2
6
0.2
73182400
61800300
61800300
Steel
Steel C45K
DIN 6885-1, Version A
2
2
8
0.3
73182400
61800400
61800400
Steel
Steel C45K
DIN 6885-1, Version A
2
2
10
0.3
73182400
61800500
61800500
Steel
Steel C45K
DIN 6885-1, Version A
2
2
12
0.4
73182400
61800600
61800600
Steel
Steel C45K
DIN 6885-1, Version A
2
2
14
0.4
73182400
61800700
61800700
Steel
Steel C45K
DIN 6885-1, Version A
2
2
15
0.5
73182400
61800800
61800800
Steel
Steel C45K
DIN 6885-1, Version A
2
2
16
0.5
73182400
61800900
61800900
Steel
Steel C45K
DIN 6885-1, Version A
2
2
18
0.6
73182400
61801000
61801000
Steel
Steel C45K
DIN 6885-1, Version A
2
2
20
0.6
73182400
61801100
61801100
Steel
Steel C45K
DIN 6885-1, Version A
2
2
22
0.7
73182400
61801200
61801200
Steel
Steel C45K
DIN 6885-1, Version A
2
2
25
0.8
73182400
61803000
61803000
Steel
Steel C45K
DIN 6885-1, Version A
3
3
8
0.6
73182400
61803100
61803100
Steel
Steel C45K
DIN 6885-1, Version A
3
3
10
0.7
73182400
61803200
61803200
Steel
Steel C45K
DIN 6885-1, Version A
3
3
12
0.8
73182400
61803400
61803400
Steel
Steel C45K
DIN 6885-1, Version A
3
3
14
1.0
73182400
61803500
61803500
Steel
Steel C45K
DIN 6885-1, Version A
3
3
15
1.1
73182400
61803600
61803600
Steel
Steel C45K
DIN 6885-1, Version A
3
3
16
1.1
73182400
61803700
61803700
Steel
Steel C45K
DIN 6885-1, Version A
3
3
18
1.3
73182400
61803800
61803800
Steel
Steel C45K
DIN 6885-1, Version A
3
3
20
1.4
73182400
61803900
61803900
Steel
Steel C45K
DIN 6885-1, Version A
3
3
22
1.6
73182400
61804000
61804000
Steel
Steel C45K
DIN 6885-1, Version A
3
3
25
1.8
73182400
61804100
61804100
Steel
Steel C45K
DIN 6885-1, Version A
3
3
28
2.0
73182400
61804200
61804200
Steel
Steel C45K
DIN 6885-1, Version A
3
3
30
2.1
73182400
61806300
61806300
Steel
Steel C45K
DIN 6885-1, Version A
4
4
10
1.3
73182400
61806400
61806400
Steel
Steel C45K
DIN 6885-1, Version A
4
4
12
1.5
73182400
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성