目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 508 - Stainless Steel-T-Nuts
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Nuts / Bolts for T-Slots
DIN508 NI
GN508 MG NI
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_2/muttern_schrauben_fuer_t_nuten/gn508_ni/gn508_mg_ni/din508_mg.prj},{NB=Edelstahl-Mutter fuer T-Nut DIN508-12-M10-NI},{ARTNR=DIN508-12-M10-NI},{PARTNUMBER=DIN 508-12-M10-NI},{NORMNR=DIN 508},{A=12},{D=M10},{DG=10},{E=18},{H=14},{K=7},{T=12},{DK=8.376},{WEIGHT=0.0200},{CTN=73181639},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
ⁿ/ₐ
A
-0.3/-0.5
[mm]
D
Thread
ⁿ/ₐ
E
-0.5
[mm]
H
[mm]
K
-0.5
[mm]
T
T-Nuts DIN 650
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Mutter fuer T-N...
DIN508-8-M6-NI
8
M6
13
10
6
8
0.0090
73181639
YES
Edelstahl-Mutter fuer T-N...
DIN508-10-M8-NI
10
M8
15
12
6
10
0.0120
73181639
YES
Edelstahl-Mutter fuer T-N...
DIN508-12-M10-NI
12
M10
18
14
7
12
0.0200
73181639
YES
Edelstahl-Mutter fuer T-N...
DIN508-14-M12-NI
14
M12
22
16
8
14
0.0340
73181639
YES
Edelstahl-Mutter fuer T-N...
DIN508-16-M14-NI
16
M14
25
18
9
16
0.0490
73181639
YES
Edelstahl-Mutter fuer T-N...
DIN508-18-M16-NI
18
M16
28
20
10
18
0.0100
73181639
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表