lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN319-E-NBR - Ball Knobs DIN 319 from Rubber NBR, Version E, with Thread
MÄDLER
Drive Element
DIN Parts
DIN-Standard 319
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din319/kk_din319_nbr_form_e.prj},{NB=66452506},{ARTNR=66452506},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Elastomer NBR, schwarz, Shorehärte 75° ±5° A, Gewindebuchse: Stahl verzinkt, blau chromatiert},{HW=-},{AUSF=E: mit verzinkter Stahlgewindebuchse},{D1=25},{D2=M6},{D6=15},{H=22.5},{T3=9.0},{GEW=21.0},{DD2=6},{CTN=40169991}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
D1
d1
[mm]
D2
d2
[mm]
D6
d6
[mm]
H
h
[mm]
T3
t3
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66451604
66451604
Black rubber
Elastomer NBR, black, har...
-
E: with threaded bush of ...
16
M4
8
15.0
6.0
4.0
40169991
66452005
66452005
Black rubber
Elastomer NBR, black, har...
-
E: with threaded bush of ...
20
M5
12
18.0
7.5
11.0
40169991
66452006
66452006
Black rubber
Elastomer NBR, black, har...
Not part of the DIN 319
E: with threaded bush of ...
20
M6
12
18.0
7.5
10.0
40169991
66452506
66452506
Black rubber
Elastomer NBR, black, har...
-
E: with threaded bush of ...
25
M6
15
22.5
9.0
21.0
40169991
66452508
66452508
Black rubber
Elastomer NBR, black, har...
Not part of the DIN 319
E: with threaded bush of ...
25
M8
15
22.5
9.0
19.0
40169991
66453208
66453208
Black rubber
Elastomer NBR, black, har...
-
E: with threaded bush of ...
32
M8
18
29.0
12.0
42.0
40169991
66453210
66453210
Black rubber
Elastomer NBR, black, har...
Not part of the DIN 319
E: with threaded bush of ...
32
M10
18
29.0
12.0
38.0
40169991
66454010
66454010
Black rubber
Elastomer NBR, black, har...
-
E: with threaded bush of ...
40
M10
22
37.0
15.0
80.0
40169991
66454012
66454012
Black rubber
Elastomer NBR, black, har...
Not part of the DIN 319
E: with threaded bush of ...
40
M12
22
37.0
15.0
76.0
40169991
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성