Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN103-EFM-FLM-2GG-RG7 - Ready-to-Install Flange Nuts EFM with Metric ISO-Trapezoidal Thread DIN 103, Red brass Rg7, Double-thread, right hand
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Round- Flange- and Hex Nut
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/runde-_flansch-_und_sechskantmutter/ebf_fm_efm_din103_2-gg.prj},{NB=Tr. 20x8 P4 RH-64577520},{ARTNR=64577520},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Rotguss},{MAT=Rotguss Rg7 (CuSn7Zn4Pb7-C)},{HW=Reibwertvergleich siehe Katalogseite.},{AUSF=EFM},{ISO=Tr. 20x8 P4 RH},{D1=32},{D2=55},{D3=45},{D4=7},{L=44},{L1=12},{L2=8},{GEW=0.35},{ARTNR1=64470132},{ARTNR2=64470232},{NDM=20},{P=4},{CTN=73181900}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
ISO
Trapezoidal Thread d
ⁿ/ₐ
D1
D1 - h9
[mm]
D2
D2 - DIN ISO 2768-m
[mm]
D3
D3 - DIN ISO 2768-m
[mm]
D4
6 x D4 - DIN ISO 2768-m
[mm]
L
L - DIN ISO 2768-m
[mm]
L1
L1 - DIN ISO 2768-m
[mm]
L2
L2 - DIN ISO 2768-m
[mm]
GEW
Weight
[kg]
ARTNR1
Product No. Cardan Adapter KARA
ⁿ/ₐ
ARTNR2
Product No. Adapter Console KONA
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
64577512
64577512
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 12x6 P3 RH
28
48
38
6
28
12
8
0.24
64470128
64470228
73181900
64577516
64577516
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 16x8 P4 RH
28
48
38
6
44
12
8
0.28
64470128
64470228
73181900
64577520
64577520
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 20x8 P4 RH
32
55
45
7
44
12
8
0.35
64470132
64470232
73181900
64577524
64577524
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 24x10 P5 RH
32
55
45
7
44
12
8
0.30
64470132
64470232
73181900
64577530
64577530
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 30x12 P6 RH
38
62
50
7
46
14
8
0.42
64470138
64470238
73181900
64577540
64577540
Red brass
Red brass Rg7 (CuSn7Zn4Pb...
See catalogue page for fr...
EFM
Tr. 40x14 P7 RH
63
95
78
9
73
16
10
1.82
64470163
64470263
73181900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성