Diaphragm Valve Type AP (Air to open, Air to close), Flange End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Diaphragm valves
Diaphragm Valve Type 14, Pneumatic actuated Type AP
Powered by
CAD模型選擇
{asahi/au_valve/air_diaphragm_valves/pne_dv_type_14_ap/dia_valve_type_ap_ato_atc_fe_asmtab.prj},{NB=A15PGUEFA150},{STD=ANSI},{IDNR=ANSI},{NDMM=150},{NDINCH=6},{AC=1},{ACX= '1', 'Air to open', '3' , 'Air to close'},{MD=148},{D=279},{C=241.5},{N=8},{H=22},{ML=50},{L=480.0},{T=24},{H1=148},{S=16},{S1=360},{S2=400},{S3=310},{S4=350},{S5=23},{P=1/4},{PPATH=parts/dia_valve_type_ap_ato_atc_fe_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
MD
d
[mm]
D
[mm]
C
[mm]
N
n
[mm]
H
h
[mm]
D1
[mm]
D2
[mm]
ML
l
[mm]
L
[mm]
T
t
[mm]
HH
H
[mm]
H1
[mm]
S
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
S4
[mm]
S5
[mm]
P
[mm]
A14PGUEF1065
A14PGUEF1065
JIS
65
2 1/2
67
175
140.0
4
19
216
255
34
250.0
22
353
61
85
M8
15
0
0
0
1/4
A14PGUEF1080
A14PGUEF1080
JIS
80
3
78
185
150.0
8
19
216
255
42
280.0
22
376
63
100
M12
22
0
0
0
1/4
A14PGUEF1100
A14PGUEF1100
JIS
100
4
100
210
175.0
8
19
232
271
50
340.0
22
428
78
120
M12
22
0
0
0
1/4
A15PGUEF1150
A15PGUEF1150
JIS
150
6
148
280
240.0
8
23
276
315
50
480.0
24
504
148
16
360
400
310
350
23
1/4
A14PGUEFA080
A14PGUEFA080
ANSI, Grinnel Standard
80
3
78
191
152.0
4
19
216
255
42
263.5
22
376
63
100
M12
22
0
0
0
1/4
A14PGUEFA100
A14PGUEFA100
ANSI, Grinnel Standard
100
4
100
229
190.0
8
19
232
271
50
328.5
22
428
78
120
M12
22
0
0
0
1/4
A15PGUEFA150
A15PGUEFA150
ANSI
150
6
148
279
241.5
8
22
276
315
50
480.0
24
504
148
16
360
400
310
350
23
1/4
A14PGUEFJ065
A14PGUEFJ065
ANSI, AV Standard
65
2 1/2
67
178
140.0
4
19
216
255
34
250.0
22
353
61
85
M8
15
0
0
0
1/4
A14PGUEFJ080
A14PGUEFJ080
ANSI, AV Standard
80
3
78
191
152.0
4
19
216
255
42
280.0
22
376
63
100
M12
22
0
0
0
1/4
A14PGUEFJ100
A14PGUEFJ100
ANSI, AV Standard
100
4
100
229
190.0
8
19
232
271
50
340.0
22
428
78
120
M12
22
0
0
0
1/4
A14PGUEFD065
A14PGUEFD065
DIN
65
2 1/2
67
185
145.0
4
18
216
255
34
290.0
22
353
61
85
M8
15
0
0
0
1/4
A14PGUEFD080
A14PGUEFD080
DIN
80
3
78
200
160.0
8
18
216
255
42
310.0
24
376
63
100
M12
22
0
0
0
1/4
A14PGUEFD100
A14PGUEFD100
DIN
100
4
100
220
180.0
8
18
232
271
50
350.0
24
428
78
120
M12
22
0
0
0
1/4
A15PGUEFD150
A15PGUEFD150
DIN
150
6
148
285
240.0
8
22
276
315
50
480.0
24
504
148
16
360
400
310
350
23
1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表