您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DGEA-..-SIE-M8 - 安装组件
Festo
产品
气驱动器
气缸附件/驱动单元附件
传感器的安装元件
Powered by
CAD模型選擇
{festo/parts_cat/p_drives/acc_pdrive/mount_s/dgea_sie_asmtab.prj},{NB=525870 DGEA-40-SIE-M8},{TNR=525870},{TYP=DGEA-40-SIE-M8},{INFO=2024-12-31},{KDM=40},{VERS=3.000},{VERS2=1.000},{H=82.000},{L=133.000},{B=4.000},{H1=92},{H2=0},{H3=7},{H4=26},{H5=10.0},{B1=3},{B2=7},{B3=0},{B4=0},{L1=190},{L2=133},{L3=124.5},{L4=145},{L5=0},{D1=M4},{D2=M5},{CNSMASSEXACT=0.600},{EOLDATE=31.12.2024},{GTIN=4052568162122}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product to be discontinued on 2024年12月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
尺寸
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
D1
ⁿ/ₐ
D2
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
525868 DGEA-18-SIE-M8
525868
DGEA-18-SIE-M8
18
77
0
5
21
7.5
3
2
0
0
114
90
74.0
84
0
M4
M4
0.200
4052568083090
525869 DGEA-25-SIE-M8
525869
DGEA-25-SIE-M8
25
68
0
7
26
8.0
3
2
0
0
117
101
85.0
100
0
M4
M5
0.250
4052568083106
525870 DGEA-40-SIE-M8
525870
DGEA-40-SIE-M8
40
92
0
7
26
10.0
3
7
0
0
190
133
124.5
145
0
M4
M5
0.600
4052568162122
539935 DGEA-18-G-SIE-M8
539935
DGEA-18-G-SIE-M8
18
40
34
5
21
0.0
3
2
17
11
114
34
74.0
84
46
M4
M4
0.170
4052568090203
539936 DGEA-25-G-SIE-M8
539936
DGEA-25-G-SIE-M8
25
55
49
7
26
0.0
3
2
19
12
117
44
85.0
100
58
M4
M5
0.250
4052568090210
539937 DGEA-40-G-SIE-M8
539937
DGEA-40-G-SIE-M8
40
64
52
7
26
0.0
3
4
23
16
153
68
124.5
145
82
M4
M5
0.520
4052568177959
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表