目錄: Global Connector Technology
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Global Connector Technology
DCJ065-15
Global Connector Technology
DC Power Jack
Current Rating 2.5A
Pin Diameter 0.65mm
DCJ065-15
Powered by
CAD模型選擇
{gct/dc_power_jack/current_rating_2_5_a/pin_diameter_0_65/dcj065_15/dcj065_15.prj},{NB=DCJ065-15-A-K1-K},{SHA256=kcXTLB32Rc+/+RNck2vlcO/PEx2rtB8thkQLQNdmeBE=},{INAME=dcj065_15},{NAME=dcj065_15},{WEB=https://gct.co/connector/DCJ065-15},{OC=DCJ065-15-A-K1-K},{CIRCDIAG=A = 2 Conductors / 3 Contacts},{INSCOL=K1 = Black},{PACK=K = Bag},{REV=A},{REVDAT=22.6.2015},{DISCLAIMER=The creation and usage of 3D models generated by this builder are covered in our disclaimer which can be viewed here}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
OC
Order Code
ⁿ/ₐ
CIRCDIAG
Circuit Diagram
ⁿ/ₐ
INSCOL
Insulator Colour
ⁿ/ₐ
PACK
Packaging Options
ⁿ/ₐ
REV
Revision
ⁿ/ₐ
REVDAT
Revision Date
ⁿ/ₐ
DCJ065-15-A-K1-K
DCJ065-15-A-K1-K
A = 2 Conductors / 3 Cont...
K1 = Black
K = Bag
A
22.6.2015
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表