您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
DCHM21S6N5-36.0BN-HT1
Bel Fuse
Cinch Connectivity Solutions
Dura-Con
DCHM21S6N5-36.0BN-HT1
Powered by
CAD模型選擇
{belfuse/cinch_connectivity_solutions/dura_con/dchm21s6n5_36_0bn_ht1/dchm21s6n5_36_0bn_ht1.prj},{NB=DCHM21S6N5-36.0BN-HT1},{PN=DCHM21S6N5-36.0BN-HT1},{DESC=High Temperature Metal Shell Micro-D Socket , 21 Positions, Female, Wire Leads, #28 AWG, 36\" (914 mm), Color Coded per MIL-Std 681, No Hardware},{TT=Wire Leads},{CG=Female},{CT=Socket},{ISW=28 AWG},{CURRENT=3},{WCC=Color Coded per MIL-Std 681},{WL=36 (914)},{NOP=21},{SM=Aluminum alloy},{SF=Electroless Nickel},{CF=Gold},{CM=Copper alloy},{CR=8},{MMC=500},{MH=No Hardware},{IM=High Temperature LCP},{CIF=6 (170)},{MINOT=-65 (-55)},{MAXOT=392 (200)},{CWF=0.5 (14)},{WV=600 VAC RMS @ sea level},{DEFAULTSORTATTR=143}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TT
Termination Type
ⁿ/ₐ
CG
Contact Gender
ⁿ/ₐ
CT
Connector Type
ⁿ/ₐ
ISW
Insulated, Stranded Wire (MIL-W-22759/33)
ⁿ/ₐ
CURRENT
Current
[A]
WCC
Wire Color Coding
ⁿ/ₐ
WL
Wire Length
[INCH (mm)]
NOP
Number of Positions
ⁿ/ₐ
SM
Shell Material
ⁿ/ₐ
SF
Shell Finish
ⁿ/ₐ
CF
Contact Finish
ⁿ/ₐ
CM
Contact Material
ⁿ/ₐ
CR
Contact Resistance
[mΩ]
MMC
Max Mating Cycles
ⁿ/ₐ
MH
Mounting Hardware
ⁿ/ₐ
IM
Insulation Material
ⁿ/ₐ
CIF
Contact Insertion Force
[oz (gm)]
MINOT
Min Operating Temp.
[°F (°C)]
MAXOT
Max Operating Temp.
[°F (°C)]
CWF
Contact Widthdrawal Force
[oz (gm)]
WV
Withstanding Voltage
ⁿ/ₐ
DCHM21S6N5-36.0BN-HT1
DCHM21S6N5-36.0BN-HT1
High Temperature Metal Sh...
Wire Leads
Female
Socket
28 AWG
3
Color Coded per MIL-Std 6...
36 (914)
21
Aluminum alloy
Electroless Nickel
Gold
Copper alloy
8
500
No Hardware
High Temperature LCP
6 (170)
-65 (-55)
392 (200)
0.5 (14)
600 VAC RMS @ sea level
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表