D SUB IP 67 50 POLE STRAIGHT
HARTING
Interface connectors
D-Sub Subminiature D connectors
Connector IP67
Powered by
CAD模型選擇
{harting_qs/1/17/163/10281.prj},{NB=09676508715},{MANUID=09676508715},{AAT080=50},{QUANTITYMIN=25},{QUANTITYINT=25},{CTN=85366990},{PREVIEW=../../../_pool_/8d/c0/240967615x715.tif__web.png},{DESCSHORT=Connector, With rear metal mounting plate, Solder cup termination, Rated current: 5 A, Female, Size: D-Sub 5},{DESCLONG=Connector, With rear metal mounting plate, Solder cup termination, Rated current: 5 A, Female, Size: D-Sub 5, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 50, Copper alloy},{MANUTYPEDESC=D SUB IP 67_50 POLE STRAIGHT},{SUPPLIERALTNO=09 67 650 8715},{MANUNAME=HARTING},{DELTIME=28},{AAO742=D-Sub},{COO=CZ},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=350},{AAO676=09 67 650 8715}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09676508715
09676508715
Connector, With rear meta...
Connector, With rear meta...
D SUB IP 67_50 POLE STRAI...
09 67 650 8715
HARTING
28
D-Sub
50
25
25
85366990
CZ
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D SUB IP 67_50 POLE STRAIGH
HARTING
01.09.2021
D-Sub 50-pole male straight IP67
HARTING
01.09.2021
D SUB IP 67 50 POLE STRAIGHT FRONT METAL
HARTING
01.09.2021
D SUB IP 67_50 POLE STRAIGHT
HARTING
01.09.2021
D SUB IP 67 50 POLE STRAIGHT FRONT METAL
HARTING
01.09.2021
D SUB IP 67_37 POLE STRAIGH
HARTING
01.09.2021
D SUB IP 67_37 POLE STRAIGHT
HARTING
01.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表