目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CX. - Latches with safety lock
Elesa
GENERAL CATALOGUE
Latches
Latches with key
CX.
Powered by
CAD模型選擇
{elesa/general_catalogue/12/2_latches_with_key/cx/cx_asmtab.prj},{NB=Latches with safety lock CXAU.36-28},{CODE=421617},{DESCRIPTION=CXAU.36-28},{DIM01=24},{DIM02=35.5},{DIM03=M19x1},{DIM04=16},{DIM05=22.5},{DIM06=27.5},{DIM07=7},{WEIGHT=62},{L2=27.500},{ND=19.000},{P=1.000},{TYP=2.000},{X=8.300},{PPATH=cx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
H
[mm]
DIM03
d
ⁿ/ₐ
DIM04
l
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
h
[mm]
WEIGHT
Weight
[g]
Latches with safety lock ...
421611
CXA.32-23
24
32.0
M19x1
16
22.5
-
7
60
Latches with safety lock ...
421613
CXAU.32-23
24
32.0
M19x1
16
22.5
-
7
60
Latches with safety lock ...
421615
CXA.36-28
24
35.5
M19x1
16
22.5
27.5
7
62
Latches with safety lock ...
421617
CXAU.36-28
24
35.5
M19x1
16
22.5
27.5
7
62
Latches with safety lock ...
421619
CXB.32-23
24
32.0
M19x1
16
22.5
-
7
60
Latches with safety lock ...
421621
CXBU.32-23
24
32.0
M19x1
16
22.5
-
7
60
Latches with safety lock ...
421623
CXB.36-28
24
35.5
M19x1
16
22.5
27.5
7
62
Latches with safety lock ...
421625
CXBU.36-28
24
35.5
M19x1
16
22.5
27.5
7
62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表