目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CV-T - Ball chains
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
CV-T
Powered by
CAD模型選擇
{elesa/general_catalogue/08/2_lock_pins/cv_t/cv_t.prj},{NB=Retaining cables CV-T-200},{CODE=76920},{DESCRIPTION=CV-T-200},{DIM01=200},{DIM02=300},{WEIGHT=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
l
[mm]
DIM02
Max axial load
[N]
WEIGHT
Weight [grams]
[g]
Retaining cables CV-T-150
76915
CV-T-150
150
300
2
Retaining cables CV-T-200
76920
CV-T-200
200
300
2
Retaining cables CV-T-320
76932
CV-T-320
320
300
3
Retaining cables CV-T-500
76950
CV-T-500
500
300
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表