目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CT-S-A - Ball chains
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
CT-S
Powered by
CAD模型選擇
{elesa/general_catalogue/08/2_lock_pins/ct_s/ct_s_a_asmtab.prj},{NB=Retaining cables CT-S-A-30-200},{CODE=76328},{DESCRIPTION=CT-S-A-30-200},{DIM01=30},{DIM02=1.8},{DIM03=200},{DIM04=100},{WEIGHT=10},{PPATH=ct_s_asmtpl.prj},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
l
[mm]
DIM04
Static load max
[N]
WEIGHT
Weight
[g]
Retaining cables CT-S-A-1...
77015
CT-S-A-16-150
16
1.3
150
100
6
Retaining cables CT-S-A-1...
76321
CT-S-A-18-150
18
1.3
150
100
7
Retaining cables CT-S-A-2...
76322
CT-S-A-24-150
24
1.5
150
100
8
Retaining cables CT-S-A-3...
76323
CT-S-A-30-150
30
1.8
150
100
10
Retaining cables CT-S-A-1...
77020
CT-S-A-16-200
16
1.3
200
100
7
Retaining cables CT-S-A-1...
76326
CT-S-A-18-200
18
1.3
200
100
8
Retaining cables CT-S-A-2...
76327
CT-S-A-24-200
24
1.5
200
100
9
Retaining cables CT-S-A-3...
76328
CT-S-A-30-200
30
1.8
200
100
10
Retaining cables CT-S-A-1...
77032
CT-S-A-16-320
16
1.3
320
100
8
Retaining cables CT-S-A-1...
76331
CT-S-A-18-320
18
1.3
320
100
9
Retaining cables CT-S-A-2...
76332
CT-S-A-24-320
24
1.5
320
100
10
Retaining cables CT-S-A-3...
76333
CT-S-A-30-320
30
1.8
320
100
12
Retaining cables CT-S-A-1...
77050
CT-S-A-16-500
16
1.3
500
100
10
Retaining cables CT-S-A-1...
76336
CT-S-A-18-500
18
1.3
500
100
11
Retaining cables CT-S-A-2...
76337
CT-S-A-24-500
24
1.5
500
100
12
Retaining cables CT-S-A-3...
76338
CT-S-A-30-500
30
1.8
500
100
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表