您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Street Lighting Fuse Boxes
TE Connectivity
Power Systems
Street Lighting_new
Powered by
CAD模型選擇
{teconnectivity/power_systems/street_lighting_new/street_lighting_fuse_boxes.prj},{NB=D20950-000},{PN=D20950-000},{NUMBEROFLUMINAIRECABLESMAX=2},{NUMBEROFFUSES=2},{NUMBEROFUNDERGROUNDCABLESMAX=2},{WIRESPERCABLEMAX=5},{VOLTAGERATINGV=500},{DOORHEIGHTMINMM=280},{DOORWIDTHMINMM=80},{POLEDIAMETERMINMM=90},{SHA256=r0RjjJf+ygLleBX3RPhuXxaf26z4V7zQA0gkDoi1Eec=},{INAME=D209502d000},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
ALIAS
Alias #
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
UNDERGROUNDCABLETYPE
Underground Cable Type
ⁿ/ₐ
FUSETYPE
Fuse Type
ⁿ/ₐ
PRODUCTFAMILY
Product Family
ⁿ/ₐ
NUMBEROFLUMINAIRECABLESMAX
Number of Luminaire Cables
[Max]
NUMBEROFFUSES
Number of Fuses
ⁿ/ₐ
NUMBEROFUNDERGROUNDCABLESMAX
Number of Underground Cables
[Max]
TERMINALTYPE
Terminal Type
ⁿ/ₐ
WIRESPERCABLEMAX
Wires per Cable
[Max]
PINNING
Pinning
ⁿ/ₐ
VOLTAGERATINGV
Voltage Rating
[V]
COLOR
Color
ⁿ/ₐ
DOORHEIGHTMINMM
Door Height Min
[mm]
DOORWIDTHMINMM
Door Width Min
[mm]
POLEDIAMETERMINMM
Pole Diameter Min
[mm]
CABLECROSSSECTIONMAXMM2
Cable Cross-Section Max
[mm2]
ENVIRONMENTALRESISTANCEC
Environmental Resistance
[C]
SILICONEFREE
Silicone-Free
ⁿ/ₐ
HALOGENFREE
Halogen Free
ⁿ/ₐ
UVSTABILIZED
UV-Stabilized
ⁿ/ₐ
IMPACTRESISTANCE
Impact Resistance
ⁿ/ₐ
APPLICATION
Application
ⁿ/ₐ
FREEOFLEADCADMIUMHEAVYMETALS
Free of Lead, Cadmium, Heavy Metals
ⁿ/ₐ
ENCLOSURERATING
Enclosure Rating
ⁿ/ₐ
CSACERTIFIED
CSA Certified
ⁿ/ₐ
ULRATING
UL Rating
ⁿ/ₐ
PRODUCTAVAILABILITY
Product Availability
ⁿ/ₐ
MINIMUMORDERQUANTITY
Minimum Order Quantity
ⁿ/ₐ
PRODUCTUSE
Product Use
ⁿ/ₐ
OTHERCOLORSAVAILABLE
Other Colors Available
ⁿ/ₐ
STANDARDS
Standards
ⁿ/ₐ
353276-000
353276-000
353276-000
EKM-2050-EM
2-1200224-6, JOR-88985
Street Lighting Fuse Box
Plastic Insulated
N/A
EKM-2050
4
0
3
N/A
5
N/A
400
Transparent
270
85
102
N/A
-25 - 55
Yes
Yes
No
4J
Inside Poles & Outdoors
Yes
IP54
No
no
AMERICAS, ANZPAC, ASIA, C...
N/A
Connection, Protection of...
No
N/A
CM5729-000
CM5729-000
CM5729-000
EKM-2055-1RS
7-1899422-8, JOR-87510
Street Lighting Fuse Box
Plastic Insulated
N/A
EKM-2055
4
0
3
N/A
5
N/A
400
Transparent
350
85
100
N/A
-25 - 55
Yes
Yes
No
4J
Inside Poles & Outdoors
Yes
IP54
No
no
AMERICAS, ANZPAC, ASIA, C...
1
Connection, Protection of...
No
N/A
CS0601-000
CS0601-000
CS0601-000
EKM-2051-2D1-5SC
EKM-2051-2D1-5SC
Street Lighting Fuse Box
Plastic Insulated
D01
EKM-2051
4
2
3
Sliding
5
L1, L2, L3, PEN
400
Transparent
350
85
89
25
-25 - 55
Yes
Yes
No
4J
Inside Poles & Outdoors
Yes
IP54
No
no
AMERICAS, ANZPAC, ASIA, C...
1
Connection, Protection of...
No
VDE 0660-505
CS0611-000
CS0611-000
CS0611-000
EKM-2051FH-2D1-5SU
EKM-2051FH-2D1-5SU
Street Lighting Fuse Box
Plastic Insulated
D01
EKM-2051
4
2
3
Sliding
5
L1, L2, L3, (N), PE(N)
400
Gray
350
85
89
25
-25 - 55
Yes
Yes
Yes
4J
Inside Poles & Outdoors
Yes
IP54
No
no
AMERICAS, ANZPAC, ASIA, C...
1
Connection, Protection of...
No
VDE 0660-505
D20950-000
D20950-000
D20950-000
EKM-2072-2D2-5X35-I
7-1200718-7, JOR-94851
Street Lighting Fuse Box
Plastic Insulated
D II
EKM-2072
2
2
2
Mantle
5
L1, L2, L3, N, PE
500
Gray
280
80
90
35
-25 - 55
Yes
Yes
No
N/A
Inside of Lighting Poles
Yes
IP43
No
no
AMERICAS, ANZPAC, ASIA, C...
1
Connection, Protection of...
No
N/A
D54996-000
D54996-000
D54996-000
EKM-2051-5S-1RA
5-1200503-0, JOR-89632
Street Lighting Fuse Box
Plastic Insulated
N/A
EKM-2051
4
0
3
Sliding
5
L1, L2, L3, (N), PE(N)
400
Transparent
350
85
100
25
-25 - 55
Yes
Yes
No
4J
Inside Poles & Outdoors
Yes
IP54
No
no
AMERICAS, ANZPAC, ASIA, C...
1
Connection, Protection of...
No
N/A
EA4491-000
EA4491-000
EA4491-000
EKM-2051-3D1-5SU
5-1899409-0, JOR-89721
Street Lighting Fuse Box
Plastic Insulated
D01
EKM-2051
4
3
3
Sliding
5
L1, L2, L3, (N), PE(N)
400
Transparent
350
85
89
25
-25 - 55
Yes
Yes
No
4J
Inside Poles & Outdoors
Yes
IP54
No
no
AMERICAS, ANZPAC, ASIA, C...
1
Connection, Protection of...
No
VDE 0660-505
F41485-000
F41485-000
F41485-000
EKM-2072-1D2-5X35-I
1200718-3, EKM-2072-1D2-5...
Street Lighting Fuse Box
Plastic Insulated
D II
EKM-2072
2
1
2
Mantle
5
L1, L2, L3, N, PE
500
Gray
280
80
90
35
-25 - 55
Yes
Yes
No
N/A
Inside of Lighting Poles
Yes
IP43
No
no
AMERICAS, ANZPAC, ASIA, C...
1
Connection, Protection of...
No
N/A
543072-000
543072-000
543072-000
EKM-2050-2D1FIX-5S
9-1200218-8, JOR-88952
Street Lighting Fuse Box
Plastic Insulated
D01
EKM-2050
4
2
3
Sliding
5
L1, L2, L3, (N), PE(N)
400
Transparent
270
85
100
25
-25 - 55
Yes
Yes
No
4J
Inside Poles & Outdoors
Yes
IP54
No
no
AMERICAS, ANZPAC, ASIA, C...
N/A
Connection, Protection of...
No
N/A
942272-000
942272-000
942272-000
EKM-2050-3D1-4SC
7-1200208-9, JOR-89180
Street Lighting Fuse Box
Plastic Insulated
D01
EKM-2050
4
3
3
Sliding
4
L1, L2, L3, PEN
400
Transparent
270
85
89
25
-25 - 55
Yes
Yes
No
4J
Inside Poles & Outdoors
Yes
IP54
No
no
AMERICAS, ANZPAC, ASIA, C...
1
Connection, Protection of...
No
VDE 0660-505
F61759-000
F61759-000
F61759-000
EKM-2051FH-4D1-5S-RK
7-1202070-4, JOR-89693
Street Lighting Fuse Box
Plastic Insulated
D01
EKM-2051
4
4
3
Sliding
5
L1, L2, L3, (N), PE(N)
400
Gray
350
85
100
25
-25 - 55
Yes
Yes
Yes
4J
Inside Poles & Outdoors
Yes
IP54
No
no
AMERICAS, ANZPAC, ASIA, C...
1
Connection, Protection of...
No
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表