目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CLT. - Latches with handle
Elesa
GENERAL CATALOGUE
Latches
Latches with key
CLT.
Powered by
CAD模型選擇
{elesa/general_catalogue/12/2_latches_with_key/clt/clt_asmtab.prj},{NB=Latches with handle CLTU.160-IP(0)},{CODE=421167},{DESCRIPTION=CLTU.160-IP},{WEIGHT=160},{ROT=0},{PRA=2},{PPATH=clt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[g]
Latches with handle CLT.1...
421161
CLT.160
145
Latches with handle CLT.1...
421162
CLT.160-IP
160
Latches with handle CLT.1...
421163
CLT.160-EU
155
Latches with handle CLT.1...
421164
CLT.160-EU-IP
170
Latches with handle CLTU....
421166
CLTU.160
145
Latches with handle CLTU....
421167
CLTU.160-IP
160
Latches with handle CLTU....
421168
CLTU.160-EU
155
Latches with handle CLTU....
421169
CLTU.160-EU-IP
170
Latches with handle CLTA....
421171
CLTA.160
150
Latches with handle CLTA....
421173
CLTA.160-IP
165
Latches with handle CLTA....
421175
CLTA.160-EU
160
Latches with handle CLTA....
421177
CLTA.160-EU-IP
175
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表