Rod clevis CETOP RP 102 P - Rod clevis
PARKER AUTOMATION DIVISION EUROPE
Actuators
Accessories for cylinder
Cylinder mounting
Powered by
CAD模型選擇
{parker_origa/aktorik/zubehoer/zylinderbefestigung/gk.prj},{NB=HO-GK-M12 KY6138 Gabelkopf},{FORM=KY6138},{LAUF=41.000},{ZYL=40},{P=12.000},{T=24.000},{U=12.000},{V=24.000},{W=62.000},{X=48.000},{Z=M12},{ZZ1=12.000},{ZZN=10.466},{GEWICHT=0.125},{SW6=35.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
LAUF
[mm]
ZYL
Cylinder diameter
ⁿ/ₐ
P
Diameter H9/h11
[mm]
T
[mm]
U
[mm]
V
[mm]
W
Total length
[mm]
X
[mm]
Z
Thread
ⁿ/ₐ
GEWICHT
Weight
[kg]
PO-KZ1413 GK-M4 rod clevi...
35.000
10
4.000
8.000
4.000
8.000
22.000
16.000
M4
0.008
PO-KY6132 GK-M5 rod clevi...
50.000
12
5.000
10.000
5.000
10.000
26.000
20.000
M5
0.009
PO-KY6132 GK-M6 rod clevi...
36.000
12 / 16
6.000
12.000
6.000
12.000
31.000
24.000
M6
0.016
PO-KY6133 GK-M8 rod clevi...
37.000
20
8.000
16.000
8.000
16.000
42.000
32.000
M8
0.380
PO-KY6135 GK-M10x1,25 rod...
38.000
25 / 32
10.000
20.000
10.000
20.000
52.000
40.000
M10x1,25
0.080
PO-KY6134 GK-M10 rod clev...
39.000
32
10.000
20.000
10.000
20.000
52.000
40.000
M10
0.080
PO-KY6136 GK-M12x1,25 rod...
40.000
40
12.000
24.000
12.000
24.000
62.000
48.000
M12x1,25
0.125
PO-KY6138 GK-M12 rod clev...
41.000
40
12.000
24.000
12.000
24.000
62.000
48.000
M12
0.125
PO-KY6139 GK-M 16 x 1,5 r...
42.000
50 / 63
16.000
32.000
16.000
32.000
83.000
64.000
M 16 x 1,5
0.300
PO-KY6140 GK-M16 rod clev...
43.000
50 / 63
16.000
32.000
16.000
32.000
83.000
64.000
M16
0.300
PO-KY6141 GK-M 20 x 1,5 r...
44.000
80 / 100
20.000
40.000
20.000
40.000
105.000
80.000
M 20 x 1,5
0.520
PO-KY6142 GK-M24 x 2 rod ...
45.000
125
25.000
50.000
25.000
50.000
132.000
100.000
M24 x 2
1.080
PO-KY6866 GK-M27 x 2 rod ...
46.000
125
30.000
54.000
30.000
55.000
148.000
112.000
M27 x 2
1.500
PO-KY6867 GK-M36 x 2 rod ...
47.000
160/200
35.000
72.000
36.000
70.000
188.000
144.000
M36 x 2
2.900
PO-KY6868 GK-M42 x 2 rod ...
48.000
250
40.000
84.000
40.000
85.000
245.000
168.000
M42 x 2
6.000
PO-KYXXX GK-M48 x 2 rod c...
49.000
320
50.000
96.000
50.000
96.000
277.000
192.000
M48 x 2
8.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表