您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
English
CH22 - Extended hose nozzle
PROPLASTICA
Couplers plugs and accesories
Powered by
CAD模型選擇
{fcpk_bytow/couplers_plugs_and_accesories/extended_hose_nozzle_ch22.prj},{NB=CH22-13-12},{D=M12x1,5},{DM=12},{DMP=1.5},{DI=0.000},{DIP=0.000},{D1=13},{D2=8},{L1=9},{L2=16},{L=47},{SW=15},{DSD=14.000},{DSM=11.600},{R=0.500},{LS=5.000},{LSW=5.000},{DP=14.500},{MATERIAL=MS58(Brass)},{DENSITY=8500},{PDF=Info PDF},{NK=13-12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L
Length
[mm]
SW
Width across flats
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
Extended hose nozzle CH22...
M10x1
9
6
7
14
35
11
MS58(Brass)
8500
Extended hose nozzle CH22...
G1/8"
9
6
7
14
35
11
MS58(Brass)
8500
Extended hose nozzle CH22...
M12x1,5
13
8
9
16
47
15
MS58(Brass)
8500
Extended hose nozzle CH22...
M14x1,5
13
9
9
16
47
15
MS58(Brass)
8500
Extended hose nozzle CH22...
G1/4"
13
9
9
16
47
15
MS58(Brass)
8500
Extended hose nozzle CH22...
M24x1,5
19
13
12
22
62
27
MS58(Brass)
8500
Extended hose nozzle CH22...
G1/2"
19
13
12
22
62
27
MS58(Brass)
8500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CH23 - Hose nozzle
PROPLASTICA
19.08.2021
N-..-P-..-MS - barbed hose fitting
Festo
26.09.2023
CH13 - Extended hose fitting
PROPLASTICA
19.08.2021
2534 - Hose nippels
Kern
26.02.2019
CH12 - Hose fitting
PROPLASTICA
19.08.2021
Fittings Mod. 6510 NPTF
Camozzi
11.06.2024
29217 - Metric and ISO G - Hose adaptor
Norgren
17.11.2023
CAK09 - Headed sealing plug DIN 908
PROPLASTICA
19.08.2021
N-..-P- - barbed hose fitting
Festo
26.09.2023
CAK08 - Tapered thread sealing plug DIN 906
PROPLASTICA
19.08.2021
N-(NPT) - barbed hose fitting
Festo
26.09.2023
2533 - Hose nipples
Kern
26.02.2019
GW K Hose nipples - DME
D-M-E
08.08.2018
I.AH_G - ISO Threaded unions Hose barb adapters HEXAGON BSP MALE HOSE BARBS...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表