카탈로그: Elesa
생성됨: 04.05.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CFN. - In line lift-off hinge
Elesa
GENERAL CATALOGUE
Hinges and connections
Plastic hinges
CFN.
Powered by
CAD모델 선택
{elesa/general_catalogue/11/1_plastic_hinges/cfn/cfn_asmtab.prj},{NB=In line lift-off hinge CFN.65 p-M5x12 (0)},{CODE=426121},{DESCRIPTION=CFN.65 p-M5x12},{ROT=0},{DIM01=64},{DIM02=14.5},{DIM03=21},{DIM04=19},{DIM05=6},{DIM06=31},{DIM07=2},{DIM08=24},{DIM09=14},{DIM10=8},{DIM11=-},{DIM12=0},{DIM13=M5},{DIM14=12},{WEIGHT=30},{PPATH=cfn_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
ⁿ/ₐ
DIM02
B
ⁿ/ₐ
DIM03
H
ⁿ/ₐ
DIM04
f
ⁿ/ₐ
DIM05
f1
ⁿ/ₐ
DIM06
l1
ⁿ/ₐ
DIM07
l2
ⁿ/ₐ
DIM08
l3
ⁿ/ₐ
DIM09
h1
ⁿ/ₐ
DIM10
d
ⁿ/ₐ
DIM11
d1
ⁿ/ₐ
DIM12
h
ⁿ/ₐ
DIM13
d2
ⁿ/ₐ
DIM14
l
ⁿ/ₐ
WEIGHT
Weight
[g]
In line lift-off hinge CF...
426111
CFN.65 B-M5
64
14.5
21
19
6
31
2
24
14
8
M5
8
-
0
24
In line lift-off hinge CF...
426121
CFN.65 p-M5x12
64
14.5
21
19
6
31
2
24
14
8
-
0
M5
12
30
In line lift-off hinge CF...
426131
CFN.65 B-M5-p-M5x12
64
14.5
21
19
6
31
2
24
14
8
M5
8
M5
12
27
In line lift-off hinge CF...
426141
CFN.65 p-M5x12-B-M5
64
14.5
21
19
6
31
2
24
14
8
M5
8
M5
12
27
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성