CF33-34-35-36-37 - Insulation Board - Circular
HEFA
42-bar_plate
Powered by
CAD모델 선택
{hefa/42-bar_plate/cf33-34-35-36-37.prj},{NB=CF35AA-T5-D40-V0},{SC=CF35AA},{XN=High intensity level},{LX=Standard type},{CZ=Resin glass fiber composite materials},{YS=Pale yellow},{WD=ordinary temperature~200℃},{DRXS=0.19},{KYQD=600},{KZQD=380},{MD=1.9},{GG=},{T=5},{TT=±0.1},{D=40},{V=0},{P=0.0},{KXZ=},{N=0},{Z=0},{M=0},{L=0.0},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
serials
ⁿ/ₐ
XN
performance
ⁿ/ₐ
LX
type
ⁿ/ₐ
CZ
material
ⁿ/ₐ
YS
colour
ⁿ/ₐ
WD
Operating ambient temperature
ⁿ/ₐ
DRXS
thermal conductivity
[W/m.k]
KYQD
compressive strength
[(N/mm^2)at23℃]
KZQD
Flexural Strength
[(N/mm^2)at23℃]
MD
density
[g/mm^2]
TT
T tolerance
ⁿ/ₐ
DD
d
[mm]
DD1
d1
[mm]
HH
h
[mm]
CF33AA-T5-D40-V0
CF33AA-T5-D40-V0
CF33AA
Standard level
Standard type
Resin glass fiber composi...
white
ordinary temperature~280℃
0.2
400
120
1.8
±0.1
0.0
0.0
0
CF33BA-2K-T5-D40-V0-P10-N...
CF33BA-2K-T5-D40-V0-P10-N...
CF33BA
Standard level
Hole processing type
Resin glass fiber composi...
white
ordinary temperature~280℃
0.2
400
120
1.8
nothing
3.3
0.0
0
CF34AA-T5-D40-V0
CF34AA-T5-D40-V0
CF34AA
Heat resistance level
Standard type
Inorganic Engineering Com...
Silver gray
ordinary temperature~600℃
0.12
400
200
2.1
±0.1
0.0
0.0
0
CF34BA-2K-T5-D40-V0-P10-N...
CF34BA-2K-T5-D40-V0-P10-N...
CF34BA
Heat resistance level
Hole processing type
Inorganic Engineering Com...
Silver gray
ordinary temperature~600℃
0.12
400
200
2.1
nothing
3.3
0.0
0
CF35AA-T5-D40-V0
CF35AA-T5-D40-V0
CF35AA
High intensity level
Standard type
Resin glass fiber composi...
Pale yellow
ordinary temperature~200℃
0.19
600
380
1.9
±0.1
0.0
0.0
0
CF35BA-2K-T5-D40-V0-P10-N...
CF35BA-2K-T5-D40-V0-P10-N...
CF35BA
High intensity level
Hole processing type
Resin glass fiber composi...
Pale yellow
ordinary temperature~200℃
0.19
600
380
1.9
nothing
3.3
0.0
0
CF36AA-T5-D40-V0
CF36AA-T5-D40-V0
CF36AA
High temperature durabili...
Standard type
Resin glass fiber composi...
Black brown
ordinary temperature~250℃
0.23
560
400
1.85
±0.1
0.0
0.0
0
CF36BA-2K-T5-D40-V0-P10-N...
CF36BA-2K-T5-D40-V0-P10-N...
CF36BA
High temperature durabili...
Hole processing type
Resin glass fiber composi...
Black brown
ordinary temperature~250℃
0.23
560
400
1.85
nothing
3.3
0.0
0
CF37AA-T3-D40-V0
CF37AA-T3-D40-V0
CF37AA
High insulation level
Standard type
Inorganic Engineering Com...
Golden gray
ordinary temperature~800℃
0.12
300
140
2.2
±0.1
0.0
0.0
0
CF37BA-2K-T5-D40-V0-P10-N...
CF37BA-2K-T5-D40-V0-P10-N...
CF37BA
High insulation level
Hole processing type
Inorganic Engineering Com...
Golden gray
ordinary temperature~800℃
0.12
300
140
2.2
nothing
3.3
0.0
0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성