CBIMV.S-CS - Compact Design Low Flow Rate Fine Fog Nozzles Flat Spray with Spray control adaptor , Liquid Siphon Type
雾的池内(上海)贸易有限公司
公制单位
二流体喷嘴(微雾喷嘴)
CBIMV Compact Design Low Flow Rate Fine Fog Nozzles Flat Spray
Powered by
CAD模型選擇
{ikeuchi/metric_unit/2_fluid_nozzle/cbimv_fine_fog_nozzles_flat_spray/cbimv_s_cs.prj},{NB=CBIMV8001SS303+CSNS303},{SERIES=CBIMV.S-CSN},{LPCS=M5 Depth 4},{APCS=M5 Depth 4},{PACS=-},{FSS=M4 Depth 4},{SAC=80},{SA=80},{ACC=01},{AP=0.3},{AC=10},{LP=0.1},{SH=100},{SC=0.5},{SW=165},{MDD=20-30},{FPD=0.2},{FPDA=0.5},{FPDL=0.6},{MM=S303},{L1=60.7},{L2=33.7},{L3=8},{L4=2},{H=20},{MA=125},{INFOTEXT=Spray angle measured at compressed air pressure of 0.3 MPa and liquid pressure of 0.1 MPa. },{INFOTEXT2=Measured at 100 mm from nozzle.},{VER=3},{CS=CSN},{SER=CBIMV}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
LPCS
Liquid pipe conn. Size
ⁿ/ₐ
APCS
Air pipe conn. Size
ⁿ/ₐ
PACS
Pilot air conn. size
ⁿ/ₐ
FSS
Fixing screw size
ⁿ/ₐ
SAC
Spray angle code
ⁿ/ₐ
SA
Spray angle (e.g)
[°]
ACC
Air consumption code
ⁿ/ₐ
AP
Air press.
[MPa]
AC
Air consumption (e.g)
[Nl/min]
SH
suction head
[mm]
SC
Spray capacity
[l/hr]
SW
Spray width
[mm]
MDD
Mean droplet dia.
[μm]
FPD
Free passage diameter (Tip orifice)
[mm]
FPDA
Free passage diameter (Air)
[mm]
FPDL
Free passage diameter (Liquid)
[mm]
MM
Nozzle material
ⁿ/ₐ
L1
Dimensions L1
[mm]
L2
Dimensions L2
[mm]
H
Dimensions H
[mm]
MA
Mass
[g]
INFOTEXT
Note 1
ⁿ/ₐ
INFOTEXT2
Note 2
ⁿ/ₐ
CBIMV80005SS303+CSNS303
CBIMV80005SS303+CSNS303
CBIMV.S-CSN
M5 Depth 4
M5 Depth 4
-
M4 Depth 4
80
80
005
0.3
5
100
0.25
165
20-30
0.2
0.3
0.4
S303
60.7
33.7
20
125
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV80005SS303+CSPS303
CBIMV80005SS303+CSPS303
CBIMV.S-CSP
M5 Depth 4
M5 Depth 4
M5 Depth 4
M4 Depth 4
80
80
005
0.3
5
100
0.25
165
20-30
0.2
0.3
0.4
S303
60.7
33.7
20
125
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV8001SS303+CSNS303
CBIMV8001SS303+CSNS303
CBIMV.S-CSN
M5 Depth 4
M5 Depth 4
-
M4 Depth 4
80
80
01
0.3
10
100
0.5
165
20-30
0.2
0.5
0.6
S303
60.7
33.7
20
125
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV8001SS303+CSPS303
CBIMV8001SS303+CSPS303
CBIMV.S-CSP
M5 Depth 4
M5 Depth 4
M5 Depth 4
M4 Depth 4
80
80
01
0.3
10
100
0.5
165
20-30
0.2
0.5
0.6
S303
60.7
33.7
20
125
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV8002SS303+CSNS303
CBIMV8002SS303+CSNS303
CBIMV.S-CSN
M5 Depth 4
M5 Depth 4
-
M4 Depth 4
80
80
02
0.3
20
100
1.0
165
20-30
0.3
0.7
0.6
S303
61.0
33.7
20
125
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV8002SS303+CSPS303
CBIMV8002SS303+CSPS303
CBIMV.S-CSP
M5 Depth 4
M5 Depth 4
M5 Depth 4
M4 Depth 4
80
80
02
0.3
20
100
1.0
165
20-30
0.3
0.7
0.6
S303
61.0
33.7
20
125
Spray angle measured at c...
Measured at 100 mm from n...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CBIMV-CS - Compact Design Low Flow Rate Fine Fog Nozzles Flat Spray with Sp...
雾的池内(上海)贸易有限公司
19.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表