CBIMV - Compact Design Low Flow Rate Fine Fog Nozzles Flat Spray
雾的池内(上海)贸易有限公司
公制单位
二流体喷嘴(微雾喷嘴)
CBIMV Compact Design Low Flow Rate Fine Fog Nozzles Flat Spray
Powered by
CAD模型選擇
{ikeuchi/metric_unit/2_fluid_nozzle/cbimv_fine_fog_nozzles_flat_spray/cbimv.prj},{NB=CBIMV8002S303+TS303},{SERIES=CBIMV},{LPCS=M5 depth 3},{APCS=M5 depth 3},{FSS=M3 depth 2.8},{SAC=80},{SA=80},{ACC=02},{AP=0.3},{AC=20},{LP=0.1},{SC=1.0},{SW=170},{MDD=20-100},{FPD=0.3},{FPDA=0.7},{FPDL=0.9},{MM=S303},{L1=28.0},{L2=19.5},{L3=8},{L4=2.5},{H=13},{MA=22},{INFOTEXT1=Spray angle measured at compressed air pressure of 0.3 MPa and liquid pressure of 0.1 MPa. },{INFOTEXT2=Measured at 100 mm from nozzle.},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
LPCS
Liquid pipe conn. Size
ⁿ/ₐ
APCS
Air pipe conn. Size
ⁿ/ₐ
FSS
Fixing screw size
ⁿ/ₐ
SAC
Spray angle code
ⁿ/ₐ
SA
Spray angle (e.g)
[°]
ACC
Air consumption code
ⁿ/ₐ
AP
Air press.
[MPa]
AC
Air consumption (e.g)
[Nl/min]
LP
Liquid pressure (e.g)
[MPa]
SC
Spray capacity
[l/hr]
SW
Spray width
[mm]
MDD
Mean droplet dia.
[μm]
FPD
Free passage diameter (Tip orifice)
[mm]
FPDA
Free passage diameter (Air)
[mm]
FPDL
Free passage diameter (Liquid)
[mm]
MM
Nozzle material
ⁿ/ₐ
L1
Dimensions L1
[mm]
L2
Dimensions L2
[mm]
L3
Dimensions L3
[mm]
L4
Dimensions L4
[mm]
H
Dimensions H
[mm]
MA
Mass
[g]
INFOTEXT1
Note 1
ⁿ/ₐ
INFOTEXT2
Note 2
ⁿ/ₐ
CBIMV11001S303+TS303
CBIMV11001S303+TS303
CBIMV
M5 depth 3
M5 depth 3
M3 depth 2.8
110
110
01
0.3
10
0.1
0.5
240
20-100
0.2
0.5
0.6
S303
27.7
19.2
8
2.5
13
22
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV11002S303+TS303
CBIMV11002S303+TS303
CBIMV
M5 depth 3
M5 depth 3
M3 depth 2.8
110
110
02
0.3
20
0.1
1.0
220
20-100
0.2
0.7
0.9
S303
28.0
19.5
8
2.5
13
22
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV11004S303+TS303
CBIMV11004S303+TS303
CBIMV
M5 depth 3
M5 depth 3
M3 depth 2.8
110
110
04
0.3
36
0.1
2.0
230
20-100
0.3
0.9
0.9
S303
31.3
22.8
8
2.5
13
22
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV110075S303+TS303
CBIMV110075S303+TS303
CBIMV
M5 depth 3
M5 depth 3
M3 depth 2.8
110
110
075
0.3
74
0.1
4.0
240
20-100
0.5
1.4
1.2
S303
32.6
24.1
8
2.5
13
22
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV80005S303+TS303
CBIMV80005S303+TS303
CBIMV
M5 depth 3
M5 depth 3
M3 depth 2.8
80
80
005
0.3
5
0.1
0.25
170
20-100
0.1
0.3
0.4
S303
27.7
19.2
8
2.5
13
22
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV8001S303+TS303
CBIMV8001S303+TS303
CBIMV
M5 depth 3
M5 depth 3
M3 depth 2.8
80
80
01
0.3
10
0.1
0.5
140
20-100
0.2
0.5
0.6
S303
27.7
19.2
8
2.5
13
22
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV8002S303+TS303
CBIMV8002S303+TS303
CBIMV
M5 depth 3
M5 depth 3
M3 depth 2.8
80
80
02
0.3
20
0.1
1.0
170
20-100
0.3
0.7
0.9
S303
28.0
19.5
8
2.5
13
22
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV8004S303+TS303
CBIMV8004S303+TS303
CBIMV
M5 depth 3
M5 depth 3
M3 depth 2.8
80
80
04
0.3
36
0.1
2.0
170
20-100
0.4
0.9
0.9
S303
31.3
22.8
8
2.5
13
22
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV80075S303+TS303
CBIMV80075S303+TS303
CBIMV
M5 depth 3
M5 depth 3
M3 depth 2.8
80
80
075
0.3
74
0.1
4.0
170
20-100
0.6
1.4
1.2
S303
32.6
24.1
8
2.5
13
22
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV45005S303+TS303
CBIMV45005S303+TS303
CBIMV
M5 depth 3
M5 depth 3
M3 depth 2.8
45
45
005
0.3
5
0.1
0.25
80
20-100
0.2
0.3
0.4
S303
27.7
19.2
8
2.5
13
22
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV4501S303+TS303
CBIMV4501S303+TS303
CBIMV
M5 depth 3
M5 depth 3
M3 depth 2.8
45
45
01
0.3
10
0.1
0.5
80
20-100
0.3
0.5
0.6
S303
27.7
19.2
8
2.5
13
22
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV4502S303+TS303
CBIMV4502S303+TS303
CBIMV
M5 depth 3
M5 depth 3
M3 depth 2.8
45
45
02
0.3
20
0.1
1.0
80
20-100
0.4
0.7
0.9
S303
28.0
19.5
8
2.5
13
22
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV4504S303+TS303
CBIMV4504S303+TS303
CBIMV
M5 depth 3
M5 depth 3
M3 depth 2.8
45
45
04
0.3
36
0.1
2.0
80
20-100
0.5
0.9
0.9
S303
31.3
22.8
8
2.5
13
22
Spray angle measured at c...
Measured at 100 mm from n...
CBIMV45075S303+TS303
CBIMV45075S303+TS303
CBIMV
M5 depth 3
M5 depth 3
M3 depth 2.8
45
45
075
0.3
74
0.1
4.0
80
20-100
0.9
1.4
1.2
S303
32.6
24.1
8
2.5
13
22
Spray angle measured at c...
Measured at 100 mm from n...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表