您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Omal
Created: 28.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Omal
Carbon Steel - PN 16-40 ANSI 150
Omal
Ball valves
MAGNUM & THOR
MAGNUM
Split Wafer 3-way 4 seals
Powered by
CAD模型選擇
{omal/ball_valves/magnum_and_thor/magnum/split_wafer_3way4seals/split_wafer_3way4seals_asmtab.prj},{NB=VM504F00CAA0ABQNV00B},{TA=V},{FA=M5},{MV=04},{PN=F},{MCV=CA},{MSF=A351 CF8M},{TSF=No treatment},{MST=17-4PH},{MTP=TFM1600},{MTS=TFM1600},{MTC=FKM ( VITON )},{TP=Without paint},{TT=0B},{PPATH=split_wafer_3way4seals_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NA
Connecting norms
ⁿ/ₐ
MSF
Ball material
ⁿ/ₐ
TSF
Ball surface treatments
ⁿ/ₐ
MST
Stem material
ⁿ/ₐ
MVT
Bolting material codification
ⁿ/ₐ
MTP
Seat material
ⁿ/ₐ
MTS
Stem seal material
ⁿ/ₐ
MTC
Body seal material
ⁿ/ₐ
TP
Standard surface treatment
ⁿ/ₐ
AS
Actuator size
ⁿ/ₐ
TAX
Actuator family
ⁿ/ₐ
EX
Actuator execution type
ⁿ/ₐ
VM504F00CAA0ABQNV00B
EN 1092-1 TYPE B1 (STD) P...
A351 CF8M
No treatment
17-4PH
8.8 galvanized
TFM1600
TFM1600
FKM (VITON)
Without paint
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表