카탈로그: PRiCi FA
생성됨: 27.09.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PRiCi FA
BZFFBB,BZFFB,ZCZ23CAM,ZCZ23SAM,ZCZ24SS,BZFKBB,BZFKB,ZCZ24SS,BZFHBB,BZFHB,ZCZ25CAM,ZCZ25SAM,ZCZ25SS - Bearings with Housings - Double Bearings, Retained, L Configurable
PRiCi FA
Rotating motion parts
Bearings·Cam Followers·Roller Followers
Powered by
CAD모델 선택
{prici/bbb/b12/bzffbb_asmtab.prj},{NB=BZFKBB623ZZ-20},{LV1=Square Type},{FMAT=Equivalent to S45C},{BMAT=steel},{MAT2=S45C},{FSUR=Blackening treatment},{SUR2=fa hei},{ATT=Spring steel},{CODE=BZFKBB},{CODE1=M_BT_BGFSBB},{CODE2=2},{CODE3=KRTW},{MYCODE=M_BGFSBB},{AV021='623ZZ','624ZZ','605ZZ','625ZZ','606ZZ','626ZZ','698ZZ','608ZZ','628ZZ','6800ZZ','6900ZZ','6000ZZ','6200ZZ','6801ZZ','6901ZZ','6001ZZ','6201ZZ','6802ZZ','6902ZZ','6002ZZ','6202ZZ','6903ZZ','6003ZZ','6203ZZ','6804ZZ','6904ZZ','6004ZZ','6204ZZ','6805ZZ','6905ZZ','6005ZZ','6205ZZ','6806ZZ','6906ZZ','6006ZZ','6206ZZ','6007ZZ','6207ZZ','6008ZZ','6208ZZ'},{FIX95=PDF},{FIX97=PS},{FIX99=0.16,0.15,0.13,0.00},{AF971=PS1},{AF972=PS2},{VAR02=623ZZ},{VAR04=20}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
MODEL
Model
ⁿ/ₐ
LV1
Shape
ⁿ/ₐ
FMAT
Fixed seat material
ⁿ/ₐ
BMAT
Bearing material
ⁿ/ₐ
FSUR
Fixed seat surface treatment
ⁿ/ₐ
ATT
Buckle attachments
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
FIX02
d
[mm]
FIX04
D
[mm]
FIX06
D Tolerance
[mm]
FIX08
B
[mm]
FIX10
l
[mm]
FIX12
Ha
[mm]
FIX14
W
[mm]
FIX16
T
[mm]
FIX18
dh
[mm]
FIX20
D1
[mm]
FIX22
D1 Tolerance
[mm]
FIX24
P.C.D.
[mm]
FIX26
K
[mm]
FIX28
A
[mm]
FIX30
F
[mm]
FIX32
d1
[mm]
FIX34
d2
[mm]
FIX36
H1
[mm]
BZFFBB623ZZ-20
BZFFBB623ZZ-20
Round Type
Equivalent to S45C
steel
Blackening treatment
Spring steel
BZFFBB
3
10
+0.015/0
4
2.65
33
16
7
7
14
-0.006/-0.024
24
27
24
-
6.5
3.5
3.2
BZFFB623ZZ-20
BZFFB623ZZ-20
Round Type
Equivalent to S45C
steel
Electroless Nickel Platin...
SUS304
BZFFB
3
10
+0.015/0
4
2.65
33
16
7
7
14
-0.006/-0.024
24
27
24
-
6.5
3.5
3.2
ZCZ23CAM623ZZ-20
ZCZ23CAM623ZZ-20
Round Type
Equivalent to A2017
steel
Natural Anode Treatment
SUS304
ZCZ23CAM
3
10
+0.015/0
4
2.65
33
16
7
7
14
-0.006/-0.024
24
27
24
-
6.5
3.5
3.2
ZCZ23SAM623ZZ-20
ZCZ23SAM623ZZ-20
Round Type
Equivalent to A2017
Stainless steel
Natural Anode Treatment
SUS304
ZCZ23SAM
3
10
+0.015/0
4
2.65
33
16
7
7
14
-0.006/-0.024
24
27
24
-
6.5
3.5
3.2
ZCZ23SS623ZZ-20
ZCZ23SS623ZZ-20
Round Type
Equivalent to SUS304
Stainless steel
-
SUS304
ZCZ23SS
3
10
+0.015/0
4
2.65
33
16
7
7
14
-0.006/-0.024
24
27
24
-
6.5
3.5
3.2
BZFKBB623ZZ-20
BZFKBB623ZZ-20
Square Type
Equivalent to S45C
steel
Blackening treatment
Spring steel
BZFKBB
3
10
+0.015/0
4
2.65
33
16
7
7
14
-0.006/-0.024
24
27
24
-
6.5
3.5
3.2
BZFKB623ZZ-20
BZFKB623ZZ-20
Square Type
Equivalent to S45C
steel
Electroless Nickel Platin...
SUS304
BZFKB
3
10
+0.015/0
4
2.65
33
16
7
7
14
-0.006/-0.024
24
27
24
-
6.5
3.5
3.2
ZCZ24SS623ZZ-20
ZCZ24SS623ZZ-20
Square Type
Equivalent to SUS304
Stainless steel
-
SUS304
ZCZ24SS
3
10
+0.015/0
4
2.65
33
16
7
7
14
-0.006/-0.024
24
27
24
-
6.5
3.5
3.2
BZFHBB623ZZ-20
BZFHBB623ZZ-20
Compact Type
Equivalent to S45C
steel
Blackening treatment
Spring steel
BZFHBB
3
10
+0.015/0
4
2.65
33
16
7
7
14
-0.006/-0.024
24
27
24
-
6.5
3.5
3.2
BZFHB623ZZ-20
BZFHB623ZZ-20
Compact Type
Equivalent to S45C
steel
Electroless Nickel Platin...
SUS304
BZFHB
3
10
+0.015/0
4
2.65
33
16
7
7
14
-0.006/-0.024
24
27
24
-
6.5
3.5
3.2
ZCZ25CAM623ZZ-20
ZCZ25CAM623ZZ-20
Compact Type
Equivalent to A2017
steel
Natural Anode Treatment
SUS304
ZCZ25CAM
3
10
+0.015/0
4
2.65
33
16
7
7
14
-0.006/-0.024
24
27
24
-
6.5
3.5
3.2
ZCZ25SAM623ZZ-20
ZCZ25SAM623ZZ-20
Compact Type
Equivalent to A2017
Stainless steel
Natural Anode Treatment
SUS304
ZCZ25SAM
3
10
+0.015/0
4
2.65
33
16
7
7
14
-0.006/-0.024
24
27
24
-
6.5
3.5
3.2
ZCZ25SS623ZZ-20
ZCZ25SS623ZZ-20
Compact Type
Equivalent to SUS304
Stainless steel
-
SUS304
ZCZ25SS
3
10
+0.015/0
4
2.65
33
16
7
7
14
-0.006/-0.024
24
27
24
-
6.5
3.5
3.2
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성