您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
BRTM..L
Fluro
Industry parts
Rod Ends
tonnen_kugelgelagerte_gelenkkopfe
tonnengelagerte_gelenkkopfe
Male left hand thread
BRTM..L
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/tonnen_kugelgelagerte_gelenkkopfe/tonnengelagerte_gelenkkopfe/aubengewinde_links/brtm_l/brtm_l_asmtab.prj},{NB=Gelenkkopf BRTM20L M 20x1,5 LH(0-0)},{IDNR=},{BEZ=BRTM20L},{D=20},{G=M 20x1,5 LH},{GNDM=20},{P=1.50},{ALPHA=0},{ROT=0},{PDF=brtm_l},{INFO=PDF-Datenblatt},{B=25},{M=18},{F=78},{O=24.5},{A=50},{GL=47},{L=103},{ST=11.7},{DT=17.0},{ZDR=825},{KIPPWINKEL=7.0},{GEW=340},{MD=360},{VERS=6},{PPATH=brtm_l_asmtpl.prj},{MAT1=Einsatzstahl },{MAT2=Wälzlagerstahl 100Cr6},{MAT3=Wälzlagerstahl 100Cr6},{SCH=Schmiernippel DIN 71412},{CTN=84832000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
G
Thread
ⁿ/ₐ
B
[mm]
M
[mm]
F
[mm]
O
[mm]
A
[mm]
GL
[mm]
L
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
SCH
lubrication
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
BRTM12L M 12 LH
BRTM12L
12
M 12 LH
16
12
54
14.5
32
33
70
6.6
10.3
1125
7.5
88
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
84832000
BRTM16L M 16 LH
BRTM16L
16
M 16 LH
21
15
66
19.0
42
40
87
8.9
13.3
975
7.0
185
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
84832000
BRTM20L M 20x1,5 LH
BRTM20L
20
M 20x1,5 LH
25
18
78
24.5
50
47
103
11.7
17.0
825
7.0
340
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
84832000
BRTM25L M 24x2 LH
BRTM25L
25
M 24x2 LH
31
22
94
29.5
64
57
126
18.5
24.9
600
5.0
596
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
84832000
BRTM30L M 30x2 LH
BRTM30L
30
M 30x2 LH
37
25
110
34.5
70
66
145
24.9
32.5
450
7.5
912
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
84832000
BRTM35L M 36x3 LH
BRTM35L
35
M 36x3 LH
48
35
137
44.5
92
82
183
37.0
50.1
400
7.0
2000
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
84832000
BRTM40L M 42x3 LH
BRTM40L
40
M 42x3 LH
66
49
170
51.5
120
94
230
79.2
104.9
360
7.0
4350
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
84832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表