BRM..L
Fluro
Industry parts
Rod Ends
tonnen_kugelgelagerte_gelenkkopfe
kugelgelagerte_gelenkkopfe
Male left hand thread
BRM..L
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/tonnen_kugelgelagerte_gelenkkopfe/kugelgelagerte_gelenkkopfe/aubengewinde_links/brm_l/brm_l_asmtab.prj},{NB=Gelenkkopf BRM14L M 14 LH(0-0)},{IDNR=},{BEZ=BRM14L},{D=14},{G=M 14 LH},{GNDM=14},{P=2.00},{ALPHA=0},{ROT=0},{PDF=brm_l},{INFO=PDF-Datenblatt},{B=19},{M=13.50},{F=60},{O=17.0},{A=36},{GL=36},{L=78},{ST=2.0},{DT=5.6},{ZDR=1025},{KIPPWINKEL=6.0},{GEW=135},{VERS=10},{PPATH=brm_l_asmtpl.prj},{MD=360},{MAT1=Einsatzstahl },{MAT2=Wälzlagerstahl 100Cr6},{MAT3=Wälzlagerstahl 100Cr6},{SCH=Schmiernippel DIN 71412},{CTN=34832000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
G
Thread
ⁿ/ₐ
B
[mm]
M
[mm]
F
[mm]
O
[mm]
A
[mm]
GL
[mm]
L
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
SCH
lubrication
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
BRM6L M 6 LH
BRM6L
6
M 6 LH
9
6.75
36
9.0
20
22
46
0.7
2.8
1350
8.0
19
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 3405 D1...
34832000
BRM8L M 8 LH
BRM8L
8
M 8 LH
12
9.00
42
10.5
24
25
54
1.0
4.0
1300
8.5
36
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 3405 D1...
34832000
BRM10L M 10 LH
BRM10L
10
M 10 LH
14
10.50
48
12.0
28
29
62
1.5
4.5
1225
8.0
60
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 3405 D1...
34832000
BRM12L M 12 LH
BRM12L
12
M 12 LH
16
12.00
54
14.5
32
33
70
1.8
5.0
1125
7.5
87
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
34832000
BRM14L M 14 LH
BRM14L
14
M 14 LH
19
13.50
60
17.0
36
36
78
2.0
5.6
1025
6.0
135
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
34832000
BRM16L M 16 LH
BRM16L
16
M 16 LH
21
15.00
66
19.0
42
40
87
2.4
6.3
975
8.0
190
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
34832000
BRM18L M 18x1,5 LH
BRM18L
18
M 18x1,5 LH
23
16.50
72
21.5
46
44
95
2.9
7.1
900
8.5
270
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
34832000
BRM20L M 20x1,5 LH
BRM20L
20
M 20x1,5 LH
25
18.00
78
24.5
50
47
103
3.5
7.9
825
7.0
338
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
34832000
BRM22L M 22X1,5 LH
BRM22L
22
M 22X1,5 LH
28
20.00
84
26.0
54
51
111
4.0
9.3
725
8.0
450
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
34832000
BRM25L M 24x2 LH
BRM25L
25
M 24x2 LH
31
22.00
94
29.5
64
57
126
5.7
11.0
600
5.0
602
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
34832000
BRM30L M 30x2 LH
BRM30L
30
M 30x2 LH
37
25.00
110
34.5
70
66
145
7.5
14.2
450
7.5
922
360
Einsatzstahl
Bearing steel 100Cr6
Bearing steel 100Cr6
Schmiernippel DIN 71412
34832000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表